Gas Rod

Gas Rod
Welding rod with the widest usage range, suitable for processes that require approximately 32-35 kg/mm2 tensile strength when used and for general welding.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OSS-22-1.6-10
OSS-22-2-10
OSS-22-2.6-10
OSS-22-3.2-10
OSS-22-4-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)

148.43 €

1 7 Days 1.6

144.34 €

1 8 Days 2

143.11 €

1 9 Days 2.6

141.07 €

1 7 Days 3.2

140.62 €

1 8 Days 4

Loading...

  1. 1

Basic information

Product Type Welding rod Amount Of Content 1 pack (with 10 kg) Length(mm) 1000  
JIS Standard Z3201 (Gas Welding Pole with Mild Steel) GB-32 Features 1 It is manufactured by using welding wires for gas rods under the strict quality control of the manufacturer. There won't be unevenness in the product performance even with long-time use. The product is certified by the Japanese Industrial Standard, so it can be used with confidence. Features 2 In the manufacturing process, since the amount of lime attached on the weld surface is restricted to 0.5 mg or less per 1,000 mm2 by lime adhesion test, there are no chances of a slab forming at the time of welding.
Features 3 Welding rod with the wides usage range, suitable for processes that require approximately 32-35 kg/mm2 tensile strength when used and general welding.

Tech Support