Manufacturer part number: TBI-24-4-20
Brand: KOBE STEEL
Price: 170.01 €
Delivery time: 15 Days
Pole diameter: 4 mm
Pole length: 400 mm
Current range, lower: 140 to 180 A
Current range, vertical position, elevating, upper: 110~170
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TBI-24-4-20
Part Number
|
---|
TBI-24-4-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pole diameter (mm) | Pole length (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | |
---|---|---|---|---|---|---|---|---|
170.01 € | 1 | 15 Days | 4 | 400 | 140 to 180 | 110~170 |
Loading...
Product Type | Welding rod | JIS Standard | Z3211, D4303 | AWS Standard | - |
---|---|---|---|---|---|
Amount Of Content | 1 Box (5 kg x 4 Cases) | Application and Usage Characteristic | For welding of general structures such as ships, cars, building and bridges made using mild steel. | Chemical Composition of Deposited Metal C(%) | 0.08 |
Chemical Composition of Deposited Metal Si(%) | 0.13 | Chemical Composition of Deposited Metal Mn(%) | 0.33 | Chemical Composition of Deposited Metal P(%) | 0.013 |
Chemical Composition of Deposited Metal S(%) | 0.008 | Identification Color, Rod End Color | White | Mechanical Properties of Weld Metal Proof Stress, Yield Point(N/mm2) | 410 (Example) |
Mechanical Properties of Weld Metal Proof Stress, Elongation(%) | 32 (Example) | Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) | 120 (Example) | Mechanical Properties of Weld Metal Proof Stress, Tensile Strength(N/mm2) | 460 (Example) |
Configure
Basic Attributes
Type
Pole diameter(mm)
Pole length(mm)
Current range, lower(A)
Current range, vertical position, elevating, upper
Filter by standard shipping days
Optional Attributes