Turning Insert Diamond, with Hole, 35°, Negative, VNMG-TM "for Intermediate Cutting"

Turning Insert Diamond, with Hole, 35°, Negative, VNMG-TM "for Intermediate Cutting"
[Specifications]
· Breaker Symbol: TM
· Shape: Diamond with Hole 35°
· Rake Angle: Negative
[Applications]
· Medium Cutting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VNMG160404-TM-T9135
VNMG160408-TM-T9105
VNMG160408-TM-T9135
VNMG160412-TM-T9105
VNMG160412-TM-T9115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Available corners work material Material type Material Classification Corner Radial (rε)
(mm)
Quantity of units ordered
(piece)

16.39 €

10 6 Days -SteelT9135-0.4-

16.39 €

10 6 Days -SteelT9105-0.8-

16.39 €

10 6 Days -SteelT9135-0.8-

16.39 €

10 6 Days -SteelT9105-1.2-

16.39 €

10 6 Days 4Steel / Stainless SteelT9115Coating1.210

Loading...

  1. 1

Basic information

Shape V (35° Diamond-Shaped) Application Outer Diameter/Inner Diameter Breaker Use Medium grinding
Rake angle Negative Cutting Direction No-hand Cutting edge length (ℓ)(mm) 16.6
Thickness s(mm) 4.76

Tech Support