Turning Insert Diamond, with Hole, 80°, Negative, CNMG-TM "for Intermediate Cutting" (CNMG120408-TM-T9125)

Turning Insert Diamond, with Hole, 80°, Negative, CNMG-TM "for Intermediate Cutting" CNMG120408-TM-T9125

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: CNMG120408-TM-T9125

Brand: TUNGALOY

Price: 6.91

Delivery time: 6 Days


Technical Data:

work material: Steel / Stainless Steel / Cast Iron

Material type: T9125

Cutting edge length (ℓ): 12.9 mm

Corner Radial (rε): 0.8 mm

Thickness s: 4.76 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CNMG120408-TM-T9125

Part Number
CNMG120408-TM-T9125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
work material Material type Cutting edge length (ℓ)
(mm)
Corner Radial (rε)
(mm)
Thickness s
(mm)

6.91 €

10 6 Days Steel / Stainless Steel / Cast IronT912512.90.84.76

Loading...

  1. 1

Basic information

Shape C (80° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 4
Breaker Use Medium grinding Rake angle Negative Cutting Direction No-hand
Material Classification Coating Clearance angle θ(°) 0 Quantity of units ordered(piece) 10

Tech Support