60° Triangle with Hole, Negative TNMG-TM "Medium Cutting" (TNMG160412-TM-T9105)

60° Triangle with Hole, Negative TNMG-TM "Medium Cutting" TNMG160412-TM-T9105

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: TNMG160412-TM-T9105

Brand: TUNGALOY

Price: 6.91

Delivery time: 6 Days


Technical Data:

Application: -

Available corners: -

Breaker Symbol: -

Material type: T9105

Material Classification: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TNMG160412-TM-T9105

Part Number
TNMG160412-TM-T9105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Available corners Breaker Symbol Material type Material Classification Corner Radial (rε)
(mm)
φD1
(mm)
Quantity of units ordered
(piece)

6.91 €

10 6 Days ---T9105-1.23.81-

Loading...

  1. 1

Basic information

Shape T (Triangle) work material Steel Breaker Use Medium grinding
Rake angle Negative Cutting Direction No-hand Cutting edge length (ℓ)(mm) 16.5
Thickness s(mm) 4.76

Tech Support