3/8" SQ Socket Wrench Set 12719

3/8" SQ Socket Wrench Set 12719
Socket wrench set with a socket, ratchet handle, spinner handle, extension bar, and universal joint.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12719

Part Number
12719
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

107.10 €

1 6 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Set Product Application For handwork/joint for handwork type Width across flat dimension (S Measurement) 10 / 11 / 12 / 13 / 14 / 15 / 17 / 19 / 20 / 21 / 22 / 8 / 9
Insertion Angle (Shaft measurement when electric drill) (Inch) 3/8 Overall length (L dimension)(mm) 25 / 26 / 28.5 JAN Code 4712818933468
Set Content Socket: 8, 9, 10, 11, 12, 13, 14, 15, 17, 19, 20, 21, 22 mm, Ratchet Handle, Spinner Handle, Extension Bar: 75, 150, 300 mm, Universal Joint, Blow Molded Case

Tech Support