Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MNK-125
Product Category | Nippers | Nipper Type | Nippers | Overall Length(mm) | 129 |
---|---|---|---|---|---|
With or without Spring | Available | Copper Wire Cutting Performance(φ/mm) | 2 | Stranded Wire Cutting Ability(φ/mm) | 2 |
Stainless steel cutting ability(φ/mm) | 0.9 | Single Product/Set Classification | Single Item | Soft Iron Wire Cutting Performance(φ/mm) | 1.6 |
Head width(mm) | 13 | Head thickness(mm) | 7 | Handle Width(mm) | 50 |
Tip Length(mm) | 15 | Main body: option | Main Body | Weight(g) | 65 |
JAN code | 4952269401318 |
This page is Light Nippers, part number MNK-125.
You can find the detail information about specifications and dimensions on part number MNK-125.