Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PW-104DG
Part Number
|
---|
PW-104DG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Steel Wire Cutting Performance (φ/mm) | Copper Wire Cutting Performance (φ/mm) | VA (VVF) Wire Cutting Capacity (φ/mm) | Soft Iron Wire Cutting Performance (φ/mm) | Head width (mm) | Head thickness (mm) | Handle Width (mm) | Tip Length (mm) | Weight (g) | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.52 € | 1 | Available | 5 Days | 213 | 2.2 | 4 | 2.0×3 | 3.2 | 27 | 14 | 54 | 38 | 355 | 4952269110548 |
Loading...
Product Category | Pliers | Plier Type | Pliers | With or without Spring | N/A |
---|---|---|---|---|---|
Stranded Wire Cutting Ability(φ/mm) | 8 | Stainless steel cutting ability(φ/mm) | 2 | Single Product/Set Classification | Single Item |
Main body: option | Main Body |
This page is Eccentric New Power Pliers, part number PW-104DG.
You can find the detail information about specifications and dimensions on part number PW-104DG.
Configure
Basic Attributes
Type
Overall Length(mm)
Steel Wire Cutting Performance(φ/mm)
Copper Wire Cutting Performance(φ/mm)
VA (VVF) Wire Cutting Capacity(φ/mm)
Soft Iron Wire Cutting Performance(φ/mm)
Head width(mm)
Head thickness(mm)
Handle Width(mm)
Tip Length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PW-103DG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Steel Wire Cutting Performance (φ/mm) | Copper Wire Cutting Performance (φ/mm) | VA (VVF) Wire Cutting Capacity (φ/mm) | Soft Iron Wire Cutting Performance (φ/mm) | Head width (mm) | Head thickness (mm) | Handle Width (mm) | Tip Length (mm) | Weight (g) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.84 € | 1 | Available | 5 Days | 190 | 2 | 3.6 | 1.6×3 | 2.6 | 25 | 13 | 52 | 33 | 275 | 4952269110531 |