Cable Cutter (2-Hole Type)

Cable Cutter (2-Hole Type)
  • Promotional pricing
  • Volume Discount
Can cut a cable (VCT, IV, etc.) and stranded wire neatly with a light force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CA-22

Part Number
CA-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.06 €

7.85 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Overall Length(mm) 164 Head width(mm) 25 Head thickness(mm) 10
Handle Width(mm) 47 Tip Length(mm) 18 Cable Cutting Capacity(φ/mm) 9
IV Line Cutting Performance(mm²) 22 Weight(g) 150 JAN code 4952269108019

This page is Cable Cutter (2-Hole Type), part number CA-22.
You can find the detail information about specifications and dimensions on part number CA-22.

Tech Support