Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SNMG120404-TM-T9125 |
SNMG120416-TM-T9125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Material type | Corner Radial (rε) (mm) | |
---|---|---|---|---|---|---|---|
12.61 € | 10 | 6 Days | Steel / Stainless Steel / Cast Iron | T9125 | 0.4 | ||
12.61 € | 10 | 6 Days | Steel / Stainless Steel / Cast Iron | T9125 | 1.6 |
Loading...
Shape | S (Rectangular) | Application | Outer Diameter/Inner Diameter | Available corners | 8 |
---|---|---|---|---|---|
Breaker Use | Medium grinding | Rake angle | Negative | Cutting Direction | No-hand |
Material Classification | Coating | Cutting edge length (ℓ)(mm) | 12.7 | Thickness s(mm) | 4.76 |
Quantity of units ordered(piece) | 10 |