Sheet Metal Clamp 128

Sheet Metal Clamp 128
  • Volume Discount
It holds sheet metal strongly when like bending or shaping work, and spindle type top jaw makes fine adjustments easy and safe to use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

128-8

Part Number
128-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.75 €

1 Available 10 Days

Loading...

  1. 1

Basic information

Aperture of Opening(mm) 0~45 Opening Depth(mm) 23 Overall Length(mm) 200
Mass(g) 520 JAN Code 4545301008059

Tech Support