Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MY-656
Product Type | Pincers | Main Body Overall Length(mm) | 150 | Main Body Width(mm) | 38 |
---|---|---|---|---|---|
Main Body Thickness(mm) | 9 | Weight(g) | 70 | JAN Code | 4962537162407 |
This page is Micro Pincer (Bent Flat Nose Type), part number MY-656.
You can find the detail information about specifications and dimensions on part number MY-656.