Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3MC35-90
Part Number
|
---|
3MC35-90 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tip angle (θ) | Tool Diameter (D) (mm) | Overall Length (mm) | Shank diameter (d) (mm) | Tip diameter (mm) | Nominal Dimensions | Neck diameter (mm) | Neck length (mm) | Outer Diameter Length (mm) | Chamfer diameter (mm) | Length under neck (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.90 € | 1 | 10 Days | 90 | 36 | 90 | 12 | 8 | 35 | 11.7 | 7 | 4 | 9~35 | 65 |
Loading...
Application | Hole Chamfer | Single blade, two blades | Single blade | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
Coating Y/N | N/A | Coating Type | Non-Coated |
This page is 3-Blade Chamfering Cutter 3MC (SKH51), part number 3MC35-90.
You can find the detail information about specifications and dimensions on part number 3MC35-90.
Configure
Basic Attributes
Type
Tip angle (θ)
Tool Diameter (D)(mm)
Overall Length(mm)
Shank diameter (d)(mm)
Tip diameter(mm)
Nominal Dimensions
Neck diameter(mm)
Neck length(mm)
Outer Diameter Length(mm)
Chamfer diameter(mm)
Length under neck(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3MC20-120 |
3MC20-60 |
3MC20-90 |
3MC45-120 |
3MC45-60 |
3MC45-90 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tip angle (θ) | Tool Diameter (D) (mm) | Overall Length (mm) | Shank diameter (d) (mm) | Tip diameter (mm) | Nominal Dimensions | Neck diameter (mm) | Neck length (mm) | Outer Diameter Length (mm) | Chamfer diameter (mm) | Length under neck (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.44 € | 1 | 10 Days | 120 | 21 | 70 | 10 | 4 | 20 | 9.7 | 5 | 4.3 | 5–20 | 57.6 | ||
96.44 € | 1 | 10 Days | 60 | 21 | 70 | 10 | 4 | 20 | 9.7 | 5 | 4.3 | 5–20 | 47.8 | ||
67.47 € | 1 | Available |
Same day
Stock | 90 | 21 | 70 | 10 | 4 | 20 | 9.7 | 5 | 4.3 | 5–20 | 54 | |
196.71 € | 1 | 6 Days | 120 | 46 | 95 | 12 | 13 | 45 | 11.7 | 7 | 3.5 | 14~45 | 72 | ||
196.71 € | 1 | 6 Days | 60 | 46 | 95 | 12 | 13 | 45 | 11.7 | 7 | 3.5 | 14~45 | 52.9 | ||
196.71 € | 1 | 10 Days | 90 | 46 | 95 | 12 | 13 | 45 | 11.7 | 7 | 3.5 | 14~45 | 65 |