Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SAC-S20-45
Part Number
|
---|
SAC-S20-45 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Overall Length (mm) | Handle length (mm) | Number of flutes | Handle diameter (mm) | Blade Width (mm) | Angle (°) | Blade height (mm) | Side blade length (mm) | Neck diameter (mm) | Neck length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.44 € | 1 | 10 Days | 20 | 70 | 52 | 12 | 12 | 6 | 45 | 6 | 4 | 6 | 12 |
Loading...
This page is Single Angular Cutter w/ Cobalt Handle SAC-S (SKH56), part number SAC-S20-45.
You can find the detail information about specifications and dimensions on part number SAC-S20-45.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Overall Length(mm)
Handle length(mm)
Number of flutes
Handle diameter(mm)
Blade Width(mm)
Angle(°)
Blade height(mm)
Side blade length(mm)
Neck diameter(mm)
Neck length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SAC-S12-60 |
SAC-S15-45 |
SAC-S15-60 |
SAC-S20-60 |
SAC-S25-45 |
SAC-S25-60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Overall Length (mm) | Handle length (mm) | Number of flutes | Handle diameter (mm) | Blade Width (mm) | Angle (°) | Blade height (mm) | Side blade length (mm) | Neck diameter (mm) | Neck length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.37 € | 1 | 10 Days | 12 | 50 | 37 | 8 | 8 | 5 | 60 | 2.89 | 3 | 4 | 8 | ||
112.36 € | 1 | 10 Days | 15 | 65 | 50 | 10 | 12 | 5 | 45 | 5 | 4 | 4 | 10 | ||
112.36 € | 1 | 10 Days | 15 | 65 | 48 | 10 | 12 | 6 | 60 | 3.46 | 4 | 6 | 11 | ||
101.44 € | 1 | 6 Days | 20 | 70 | 50 | 12 | 12 | 7 | 60 | 4.04 | 4 | 8 | 13 | ||
134.81 € | 1 | 6 Days | 25 | 70 | 48 | 12 | 12 | 7 | 45 | 7 | 5 | 8 | 15 | ||
134.81 € | 1 | 6 Days | 25 | 75 | 52 | 12 | 12 | 9 | 60 | 5.2 | 5 | 10 | 14 |