Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SAC-S25-60
Part Number
|
---|
SAC-S25-60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Overall Length (mm) | Handle length (mm) | Number of flutes | Handle diameter (mm) | Blade Width (mm) | Angle (°) | Blade height (mm) | Side blade length (mm) | Neck diameter (mm) | Neck length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.72 € | 1 | 6 Days | 25 | 75 | 52 | 12 | 12 | 9 | 60 | 5.2 | 5 | 10 | 14 |
Loading...
This page is Single Angular Cutter w/ Cobalt Handle SAC-S (SKH56), part number SAC-S25-60.
You can find the detail information about specifications and dimensions on part number SAC-S25-60.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Overall Length(mm)
Handle length(mm)
Number of flutes
Handle diameter(mm)
Blade Width(mm)
Angle(°)
Blade height(mm)
Side blade length(mm)
Neck diameter(mm)
Neck length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SAC-S12-60 |
SAC-S15-45 |
SAC-S15-60 |
SAC-S30-45 |
SAC-S30-60 |
SAC-S35-45 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Overall Length (mm) | Handle length (mm) | Number of flutes | Handle diameter (mm) | Blade Width (mm) | Angle (°) | Blade height (mm) | Side blade length (mm) | Neck diameter (mm) | Neck length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.24 € | 1 | Available | 10 Days | 12 | 50 | 37 | 8 | 8 | 5 | 60 | 2.89 | 3 | 4 | 8 | |
80.72 € | 1 | Available | 10 Days | 15 | 65 | 50 | 10 | 12 | 5 | 45 | 5 | 4 | 4 | 10 | |
80.72 € | 1 | Available | 10 Days | 15 | 65 | 48 | 10 | 12 | 6 | 60 | 3.46 | 4 | 6 | 11 | |
107.66 € | 1 | 6 Days | 30 | 75 | 49 | 14 | 16 | 8 | 45 | 8 | 5 | 10 | 18 | ||
107.66 € | 1 | 10 Days | 30 | 80 | 50 | 14 | 16 | 12 | 60 | 6.93 | 5 | 12 | 18 | ||
149.14 € | 1 | 6 Days | 35 | 80 | 52 | 14 | 16 | 11 | 45 | 11 | 7 | 10 | 17 |