Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WAC-S8-60
Part Number
|
---|
WAC-S8-60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Overall Length (mm) | Handle length (mm) | Number of flutes | Handle diameter (mm) | Blade Width (mm) | Angle (°) | Blade height (mm) | Neck diameter (mm) | Neck length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.70 € | 1 | Available | 6 Days | 8 | 50 | 38 | 6 | 8 | 2 | 60 | 1.73 | 3 | 10 |
Loading...
This page is Single Angular Cutter w/ Cobalt Handle WAC-S (SKH56), part number WAC-S8-60.
You can find the detail information about specifications and dimensions on part number WAC-S8-60.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Overall Length(mm)
Handle length(mm)
Number of flutes
Handle diameter(mm)
Blade Width(mm)
Angle(°)
Blade height(mm)
Neck diameter(mm)
Neck length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WAC-S10-60 |
WAC-S10-90 |
WAC-S12-120 |
WAC-S12-60 |
WAC-S12-90 |
WAC-S8-90 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Overall Length (mm) | Handle length (mm) | Number of flutes | Handle diameter (mm) | Blade Width (mm) | Angle (°) | Blade height (mm) | Neck diameter (mm) | Neck length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.30 € | 1 | Available | 6 Days | 10 | 50 | 37 | 6 | 8 | 3 | 60 | 2.6 | 3 | 10 | |
73.30 € | 1 | Available | 10 Days | 10 | 50 | 36 | 8 | 8 | 4 | 90 | 2 | 3.5 | 10 | |
78.24 € | 1 | Available | 6 Days | 12 | 50 | 36 | 8 | 8 | 4 | 120 | 1.15 | 4 | 10 | |
78.24 € | 1 | Available | 10 Days | 12 | 50 | 36 | 8 | 8 | 3 | 60 | 3.46 | 3.5 | 10 | |
78.24 € | 1 | Available | 10 Days | 12 | 50 | 36 | 8 | 8 | 4 | 90 | 2 | 4 | 10 | |
66.70 € | 1 | Available | 6 Days | 8 | 50 | 37 | 6 | 8 | 3 | 90 | 1.5 | 3 | 10 |