Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-3MC8-120
Part Number
|
---|
C-3MC8-120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tip angle (θ) | Tool Diameter (D) (mm) | Overall Length (mm) | Shank diameter (d) (mm) | Tip diameter (mm) | Neck diameter (mm) | Neck length (mm) | Outer Diameter Length (mm) | Length under neck (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
302.78 € | 1 | 6 Days | 120 | 8 | 60 | 6 | 2.1 | 5.7 | 3.5 | 2.5 | 55.1 |
Loading...
Application | Hole Chamfer | Single blade, two blades | Single blade | Tool Material Type | Carbide |
---|---|---|---|---|---|
Coating Y/N | N/A | Coating Type | Non-Coated | Number of flutes | 3 |
This page is Carbide Solid Countersink 3-Flute C-3MC (NF15), part number C-3MC8-120.
You can find the detail information about specifications and dimensions on part number C-3MC8-120.
Configure
Basic Attributes
Type
Tip angle (θ)
Tool Diameter (D)(mm)
Overall Length(mm)
Shank diameter (d)(mm)
Tip diameter(mm)
Neck diameter(mm)
Neck length(mm)
Outer Diameter Length(mm)
Length under neck(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C-3MC12.4-120 |
C-3MC12.4-60 |
C-3MC12.4-90 |
C-3MC8-90 |
C-3MC8.3-120 |
C-3MC8.3-90 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tip angle (θ) | Tool Diameter (D) (mm) | Overall Length (mm) | Shank diameter (d) (mm) | Tip diameter (mm) | Neck diameter (mm) | Neck length (mm) | Outer Diameter Length (mm) | Length under neck (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
428.39 € | 1 | 6 Days | 120 | 12.4 | 75 | 10 | 2.5 | 9.5 | 5 | 4 | 67.3 | ||
469.02 € | 1 | 6 Days | 60 | 12.4 | 75 | 10 | 2.5 | 9.5 | 5 | 4 | 61.6 | ||
428.39 € | 1 | 6 Days | 90 | 12.4 | 75 | 10 | 2.5 | 9.5 | 5 | 4 | 65.2 | ||
302.78 € | 1 | 6 Days | 90 | 8 | 60 | 6 | 2.1 | 5.7 | 3.5 | 2.5 | 53.9 | ||
311.65 € | 1 | 6 Days | 120 | 8.3 | 60 | 6 | 2.5 | 5.7 | 3.5 | 2.5 | 55.1 | ||
311.65 € | 1 | 6 Days | 90 | 8.3 | 60 | 6 | 2.5 | 5.7 | 3.5 | 2.5 | 53.9 |