Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-TC-LS12-12
Part Number
|
---|
C-TC-LS12-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Overall Length (mm) | Handle length (mm) | Number of flutes | Handle diameter (mm) | Blade Width (mm) | Side blade length (mm) | Neck diameter (mm) | Neck length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
422.24 € | 1 | 6 Days | 12 | 120 | 93 | 6 | 12 | 12 | 1.8 | 5 | 15 |
Loading...
This page is Carbide Solid Long Shank T-Slot Cutter C-TC-LS (NF15), part number C-TC-LS12-12.
You can find the detail information about specifications and dimensions on part number C-TC-LS12-12.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Overall Length(mm)
Handle length(mm)
Number of flutes
Handle diameter(mm)
Blade Width(mm)
Side blade length(mm)
Neck diameter(mm)
Neck length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C-TC-LS10-2.5 |
C-TC-LS10-3 |
C-TC-LS10-4 |
C-TC-LS12-2 |
C-TC-LS12-2.5 |
C-TC-LS12-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Overall Length (mm) | Handle length (mm) | Number of flutes | Handle diameter (mm) | Blade Width (mm) | Side blade length (mm) | Neck diameter (mm) | Neck length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
294.92 € | 1 | 6 Days | 10 | 120 | 102.5 | 6 | 10 | 2.5 | 1.5 | 4 | 15 | ||
294.92 € | 1 | 6 Days | 10 | 120 | 102 | 6 | 10 | 3 | 1.5 | 4 | 15 | ||
294.92 € | 1 | 6 Days | 10 | 120 | 101 | 6 | 10 | 4 | 1.5 | 4 | 15 | ||
403.26 € | 1 | 6 Days | 12 | 120 | 103 | 6 | 12 | 2 | 1.8 | 5 | 15 | ||
403.26 € | 1 | 6 Days | 12 | 120 | 102.5 | 6 | 12 | 2.5 | 1.8 | 5 | 15 | ||
403.26 € | 1 | 6 Days | 12 | 120 | 102 | 6 | 12 | 3 | 1.8 | 5 | 15 |