Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CC-RFOEC3V-1
Part Number
|
---|
CC-RFOEC3V-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Blade Length (mm) | Overall Length (mm) | Handle diameter (mm) | Corner R | Nominal Dimensions | Small Diameter (mm) | Extension intersection (mm) | Applicable O-Ring Standards | Applicable O-Ring Diameter (mm) | Applicable O-Ring Tolerance (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
265.10 € | 1 | 6 Days | 4.902 | 2.6 | 60 | 6 | 0.2 | V-1 | 2.803 | 5.118 | Vacuum JIS B2401 V15–V175 | 4 | ±0.10 |
Loading...
Number of flutes | 3 |
---|
This page is Carbide Solid Cutter with Roughing Chamfer for O-Ring Groove CC-RFOEC3 (Z20), part number CC-RFOEC3V-1.
You can find the detail information about specifications and dimensions on part number CC-RFOEC3V-1.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Blade Length(mm)
Overall Length(mm)
Handle diameter(mm)
Corner R
Nominal Dimensions
Small Diameter(mm)
Extension intersection(mm)
Applicable O-Ring Standards
Applicable O-Ring Diameter(mm)
Applicable O-Ring Tolerance(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CC-RFOEC3A-5 |
CC-RFOEC3A-6 |
CC-RFOEC3A-7 |
CC-RFOEC3A-8 |
CC-RFOEC3V-2 |
CC-RFOEC3V-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Blade Length (mm) | Overall Length (mm) | Handle diameter (mm) | Corner R | Nominal Dimensions | Small Diameter (mm) | Extension intersection (mm) | Applicable O-Ring Standards | Applicable O-Ring Diameter (mm) | Applicable O-Ring Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
446.11 € | 1 | 6 Days | 9.117 | 5.27 | 80 | 12 | 0.4 | A-5 | 4.856 | 9.549 | For Pressurization AS568A 425–475 | 6.98 | ±0.15 | ||
190.87 € | 1 | 6 Days | 4.177 | 2.21 | 60 | 6 | 0.2 | A-6 | 2.425 | 4.393 | Vacuum AS568A 201–284 | 3.53 | ±0.10 | ||
365.58 € | 1 | 6 Days | 6.699 | 3.51 | 60 | 8 | 0.2 | A-7 | 3.789 | 6.915 | Vacuum AS568A 309–395 | 5.33 | ±0.12 | ||
442.42 € | 1 | 6 Days | 8.799 | 4.71 | 80 | 12 | 0.4 | A-8 | 5.037 | 9.231 | Vacuum AS568A 425–475 | 6.98 | ±0.15 | ||
371.49 € | 1 | 6 Days | 7.675 | 4 | 60 | 10 | 0.25 | V-2 | 4.381 | 7.943 | Vacuum JIS B2401 V225–V430 | 6 | ±0.15 | ||
539.94 € | 1 | 6 Days | 13.512 | 7.1 | 80 | 12 | 0.4 | V-3 | 7.622 | 13.944 | Vacuum JIS B2401 V480–V1055 | 10 | ±0.30 |