Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CC-OEC2A-2
Part Number
|
---|
CC-OEC2A-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Blade Length (mm) | Overall Length (mm) | Handle diameter (mm) | Corner R | Nominal Dimensions | Extension intersection (mm) | Chamfer R | Original Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Diameter (mm) | Applicable O-Ring Tolerance (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.86 € | 1 | 10 Days | 3.73 | 2.01 | 50 | 3 | 0.2 | A-2 | 3.95 | 0.25 | 2.43 | For Pressurization AS568A 102–178 | 2.62 | ±0.07 |
Loading...
Number of flutes | 2 |
---|
This page is Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC2 (Z20), part number CC-OEC2A-2.
You can find the detail information about specifications and dimensions on part number CC-OEC2A-2.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Blade Length(mm)
Overall Length(mm)
Handle diameter(mm)
Corner R
Nominal Dimensions
Extension intersection(mm)
Chamfer R
Original Diameter(mm)
Applicable O-Ring Standards
Applicable O-Ring Diameter(mm)
Applicable O-Ring Tolerance(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CC-OEC2A-1 |
CC-OEC2A-3 |
CC-OEC2A-4 |
CC-OEC2A-5 |
CC-OEC2A-6 |
CC-OEC2A-7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Blade Length (mm) | Overall Length (mm) | Handle diameter (mm) | Corner R | Nominal Dimensions | Extension intersection (mm) | Chamfer R | Original Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Diameter (mm) | Applicable O-Ring Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
224.47 € | 1 | 10 Days | 2.41 | 1.3 | 50 | 3 | 0.2 | A-1 | 2.63 | 0.13 | 1.61 | For Pressurization AS568A 004–050 | 1.78 | ±0.07 | ||
245.16 € | 1 | 6 Days | 5.01 | 2.79 | 60 | 6 | 0.4 | A-3 | 5.44 | 0.25 | 3.22 | For Pressurization AS568A 201–284 | 3.53 | ±0.10 | ||
338.25 € | 1 | 6 Days | 7.89 | 4.34 | 60 | 8 | 0.4 | A-4 | 8.31 | 0.38 | 4.86 | For Pressurization AS568A 309–395 | 5.33 | ±0.12 | ||
411.39 € | 1 | 6 Days | 10.22 | 5.77 | 80 | 12 | 0.8 | A-5 | 11.08 | 0.38 | 6.35 | For Pressurization AS568A 425–475 | 6.98 | ±0.15 | ||
245.16 € | 1 | 6 Days | 4.87 | 2.51 | 60 | 6 | 0.4 | A-6 | 5.31 | 0.25 | 3.34 | Vacuum AS568A 201–284 | 3.53 | ±0.10 | ||
338.25 € | 1 | 6 Days | 7.67 | 3.91 | 60 | 8 | 0.4 | A-7 | 8.1 | 0.38 | 5.03 | Vacuum AS568A 309–395 | 5.33 | ±0.12 |