Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T-OEC3P-8
Part Number
|
---|
T-OEC3P-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Blade Length (mm) | Overall Length (mm) | Handle diameter (mm) | Corner R | Nominal Dimensions | Extension intersection (mm) | Chamfer R | Original Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Diameter (mm) | Applicable O-Ring Tolerance (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
433.81 € | 1 | 6 Days | 12.1 | 6.3 | 80 | 12 | 0.8 | P-8 | 12.96 | 0.5 | 7.89 | Vacuum JIS B2401 P150A–P400 | 8.4 | ±0.15 |
Loading...
Number of flutes | 3 |
---|
This page is Powder High-Speed Steel 3 Blade Chamfering Cutter for O-Ring Groove T-OEC3 (HSS-CO), part number T-OEC3P-8.
You can find the detail information about specifications and dimensions on part number T-OEC3P-8.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Blade Length(mm)
Overall Length(mm)
Handle diameter(mm)
Corner R
Nominal Dimensions
Extension intersection(mm)
Chamfer R
Original Diameter(mm)
Applicable O-Ring Standards
Applicable O-Ring Diameter(mm)
Applicable O-Ring Tolerance(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T-OEC3A-4 |
T-OEC3A-5 |
T-OEC3A-6 |
T-OEC3V-1 |
T-OEC3V-2 |
T-OEC3V-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Blade Length (mm) | Overall Length (mm) | Handle diameter (mm) | Corner R | Nominal Dimensions | Extension intersection (mm) | Chamfer R | Original Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Diameter (mm) | Applicable O-Ring Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
344.12 € | 1 | 6 Days | 7.89 | 4.34 | 60 | 8 | 0.4 | A-4 | 8.31 | 0.38 | 4.86 | For Pressurization AS568A 309–395 | 5.33 | ±0.12 | ||
419.91 € | 1 | 6 Days | 10.22 | 5.77 | 80 | 12 | 0.8 | A-5 | 11.08 | 0.38 | 6.35 | For Pressurization AS568A 425–475 | 6.98 | ±0.15 | ||
249.54 € | 1 | 6 Days | 4.87 | 2.51 | 60 | 6 | 0.4 | A-6 | 5.31 | 0.25 | 3.34 | Vacuum AS568A 201–284 | 3.53 | ±0.10 | ||
249.54 € | 1 | 6 Days | 5.6 | 2.9 | 60 | 6 | 0.4 | V-1 | 6.03 | 0.3 | 3.77 | Vacuum JIS B2401 V15–V175 | 4 | ±0.10 | ||
349.67 € | 1 | 6 Days | 8.74 | 4.4 | 60 | 10 | 0.4 | V-2 | 9.17 | 0.4 | 5.68 | Vacuum JIS B2401 V225–V430 | 6 | ±0.15 | ||
508.22 € | 1 | 6 Days | 14.6 | 7.6 | 80 | 12 | 0.8 | V-3 | 15.47 | 0.5 | 9.24 | Vacuum JIS B2401 V480–V1055 | 10 | ±0.30 |