Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T-RFOEC3A-6
Part Number
|
---|
T-RFOEC3A-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Blade Length (mm) | Overall Length (mm) | Handle diameter (mm) | Corner R | Nominal Dimensions | Small Diameter (mm) | Extension intersection (mm) | Applicable O-Ring Standards | Applicable O-Ring Diameter (mm) | Applicable O-Ring Tolerance (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
249.54 € | 1 | 6 Days | 4.177 | 2.21 | 60 | 6 | R0.2 | A-6 | 2.425 | 4.393 | Vacuum AS568A 201–284 | 3.53 | ±0.10 |
Loading...
Number of flutes | 3 |
---|
This page is Powder High-Speed Steel Roughing Chamfering Cutter for O-Ring Groove T-RFOEC3 (HSS-CO), part number T-RFOEC3A-6.
You can find the detail information about specifications and dimensions on part number T-RFOEC3A-6.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Blade Length(mm)
Overall Length(mm)
Handle diameter(mm)
Corner R
Nominal Dimensions
Small Diameter(mm)
Extension intersection(mm)
Applicable O-Ring Standards
Applicable O-Ring Diameter(mm)
Applicable O-Ring Tolerance(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T-RFOEC3A-3 |
T-RFOEC3A-4 |
T-RFOEC3A-5 |
T-RFOEC3A-7 |
T-RFOEC3A-8 |
T-RFOEC3G-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Blade Length (mm) | Overall Length (mm) | Handle diameter (mm) | Corner R | Nominal Dimensions | Small Diameter (mm) | Extension intersection (mm) | Applicable O-Ring Standards | Applicable O-Ring Diameter (mm) | Applicable O-Ring Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
249.54 € | 1 | 6 Days | 4.307 | 2.49 | 60 | 6 | R0.2 | A-3 | 2.306 | 4.523 | For Pressurization AS568A 201–284 | 3.53 | ±0.10 | ||
344.12 € | 1 | 6 Days | 6.882 | 3.94 | 60 | 8 | R0.2 | A-4 | 3.59 | 7.098 | For Pressurization AS568A 309–395 | 5.33 | ±0.12 | ||
419.91 € | 1 | 6 Days | 9.117 | 5.27 | 80 | 12 | R0.4 | A-5 | 4.856 | 9.549 | For Pressurization AS568A 425–475 | 6.98 | ±0.15 | ||
344.12 € | 1 | 6 Days | 6.699 | 3.51 | 60 | 8 | R0.2 | A-7 | 3.789 | 6.915 | Vacuum AS568A 309–395 | 5.33 | ±0.12 | ||
416.43 € | 1 | 6 Days | 8.799 | 4.71 | 80 | 12 | R0.4 | A-8 | 5.037 | 9.231 | Vacuum AS568A 425–475 | 6.98 | ±0.15 | ||
249.54 € | 1 | 6 Days | 3.611 | 2.1 | 60 | 6 | R0.2 | G-1 | 1.957 | 3.827 | For Pressurization JIS B2401 G25–G145 | 3.1 | ±0.10 |