Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R216.24-20050GCC44P-1620
Part Number
|
---|
R216.24-20050GCC44P-1620 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | work material | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Neck diameter (D₄) (mm) | Corner Radius (rε) (mm) | Twist (mm²) | Shank length | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
535.90 € | 1 | 6 Days | 20 | General Steel[○] / Quenched and tempered steel[○] / High Hardness Steel: to HRC55[○] / High Hardness Steel: to HRC60[○] / High Hardness Steel: to HRC65[○] | 44 | 4 | 20 | 110 | 58 | 19 | 3 | 56 | Long Type |
Loading...
Type | Square | Coating | PVD | Machining Application | Plane |
---|---|---|---|---|---|
Torsion Angle (θ) | High Helix (45˚ to 60˚) | Torsion Angle Details(°) | -50 | Blade diameter tolerance | h10 |
Shank diameter tolerance | h6 | Material type | GC1620 | Blade | Straight |
core thickness(TW) | 45-55 | Rake angle γ(°) | 9-12 | Other Processing Applications | Pocket machining, ramping, axial direction / plunge milling |
Drilling | Drilling Tool | End Mill Design | Square With Rounded Corners | Shank Type | Cylindrical shank (with neck) |
Rotation Direction | Right-hand | Coolant | External Lubrication | Specifications | VFD / Center Cut / Hardness: 43 or More HRC, 63 or Less |
This page is End Mill For Roughing & Semi-Finishing VFD, part number R216.24-20050GCC44P-1620.
You can find the detail information about specifications and dimensions on part number R216.24-20050GCC44P-1620.
Configure
Basic Attributes
work material
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Number of flutes(sheet)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Underneck length (ℓ1)(mm)
Neck diameter (D₄)(mm)
Corner Radius (rε)(mm)
Twist(mm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R216.24-16050OCK36P-1620 |
R216.24-16050OCL36P-1620 |
R216.24-20050FCC44P-1620 |
R216.24-20050ICC44P-1620 |
R216.24-20050OCC44P-1620 |
R216.24-20050OCK44P-1620 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | work material | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Neck diameter (D₄) (mm) | Corner Radius (rε) (mm) | Twist (mm²) | Shank length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
437.96 € | 1 | 6 Days | 16 | Titanium[◯] / Copper[◯] / Cast Iron[◯] / Aluminum[◯] / High Hardness Steel: to HRC65[◯] / Stainless Steel[◯] / High Hardness Steel: to HRC55[◯] / High Hardness Steel: to HRC60[◯] / General Steel[◯] / Quenched and tempered steel[◯] | 36 | 4 | 16 | 115 | 67 | 15.2 | 6.35 | 45 | K Type | ||
503.25 € | 1 | 6 Days | 16 | Titanium[◯] / Copper[◯] / Cast Iron[◯] / Aluminum[◯] / High Hardness Steel: to HRC65[◯] / Stainless Steel[◯] / High Hardness Steel: to HRC55[◯] / High Hardness Steel: to HRC60[◯] / General Steel[◯] / Quenched and tempered steel[◯] | 36 | 4 | 16 | 128 | 80 | 15.2 | 3 | 45 | L-Type | ||
535.90 € | 1 | 6 Days | 20 | High Hardness Steel: to HRC65[◯] / High Hardness Steel: to HRC55[◯] / High Hardness Steel: to HRC60[◯] / General Steel[◯] / Quenched and tempered steel[◯] | 44 | 4 | 20 | 104 | 52 | 19 | 2.5 | 56 | Long Type | ||
535.90 € | 1 | 6 Days | 20 | High Hardness Steel: to HRC65[◯] / High Hardness Steel: to HRC55[◯] / High Hardness Steel: to HRC60[◯] / General Steel[◯] / Quenched and tempered steel[◯] | 44 | 4 | 20 | 110 | 58 | 19 | 4 | 56 | Long Type | ||
535.90 € | 1 | 6 Days | 20 | High Hardness Steel: to HRC65[◯] / High Hardness Steel: to HRC55[◯] / High Hardness Steel: to HRC60[◯] / General Steel[◯] / Quenched and tempered steel[◯] | 44 | 4 | 20 | 104 | 52 | 19 | 6.35 | 56 | Long Type | ||
677.68 € | 1 | 6 Days | 20 | Titanium[◯] / Copper[◯] / Cast Iron[◯] / Aluminum[◯] / High Hardness Steel: to HRC65[◯] / Stainless Steel[◯] / High Hardness Steel: to HRC55[◯] / High Hardness Steel: to HRC60[◯] / General Steel[◯] / Quenched and tempered steel[◯] | 44 | 4 | 25 | 145 | 80 | 19 | 3 | 56 | K Type |