Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A10KSTUCL06GR
Part Number
|
---|
A10KSTUCL06GR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Tip Shape | Minimum Machining Diameter | Application | Cutting Direction | Overall Length L1 | Clearance angle | Shank diameter | Protrusion length (L/D) | Lubrication Hole Y/N | Specifications | Details Type | Torque (Nm) | Cutting Angle (°) | Tool Lead Angle (°) | Dimensions f1 (mm) | Tip Size (mm) | Blade Inclination Angle λs (°) | Gauge Chip | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
198.00 € | 1 | 14 Days | T (Triangle) | 11 | Internal Diameter | Left-hand | 125 | 7° | 10 | 15–40 | N/A | CORO-TURN 107 Screw Clamp With Cylindrical Shank, Easy Fix and Groove for Sleeve | Steel Shank | 0.6 | 93 | -3 | 5.2 | 6 | 0 | TCEX 06 T1 00R-F |
Loading...
Clamp Shape | Screw Clamp | Rake angle γ(°) | 0 |
---|
This page is CoroTurn 107, Boring Tool Bit for Turning, part number A10KSTUCL06GR.
You can find the detail information about specifications and dimensions on part number A10KSTUCL06GR.
Configure
Basic Attributes
Type
Applicable Tip Shape
Minimum Machining Diameter
Application
Cutting Direction
Overall Length L1
Clearance angle
Shank diameter
Protrusion length (L/D)
Lubrication Hole Y/N
Specifications
Details Type
Torque(Nm)
Cutting Angle(°)
Tool Lead Angle(°)
Dimensions f1(mm)
Tip Size(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A25T-SVPBL16 |
A25T-SVPBR16 |
A25T-SVQBL11-DB1 |
A25T-SVQBR11-DB1 |
A32T-SVPBL16 |
A32T-SVPBR16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Tip Shape | Minimum Machining Diameter | Application | Cutting Direction | Overall Length L1 | Clearance angle | Shank diameter | Protrusion length (L/D) | Lubrication Hole Y/N | Specifications | Details Type | Torque (Nm) | Cutting Angle (°) | Tool Lead Angle (°) | Dimensions f1 (mm) | Tip Size (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
189.84 € | 1 | 6 Days | V (35° Diamond-Shaped) | 32 | Internal Diameter / Inner diameter profiling | Left-hand | 300 | 5° | 25 | 100 | Available | CORO-TURN 107 Screw Clamp Flat Chamfered Cylinder | - | 3 | 117.5 | -27.5 | 17 | 16 | -8 | VBMT 16 04 08 | ||
189.84 € | 1 | 6 Days | V (35° Diamond-Shaped) | 32 | Internal Diameter / Inner diameter profiling | Right-hand | 300 | 5° | 25 | 100 | Available | CORO-TURN 107 Screw Clamp Flat Chamfered Cylinder | - | 3 | 117.5 | -27.5 | 17 | 16 | -8 | VBMT 16 04 08 | ||
189.84 € | 1 | 6 Days | V (35° Diamond-Shaped) | 33 | Internal Diameter / Inner diameter profiling | Left-hand | 300 | 5° | 25 | 100 | Available | CORO-TURN 107 Screw Clamp Flat Chamfered Cylinder | - | 0.9 | 107.5 | -17.5 | 18 | 11 | -4 | VBMT 11 03 04 | ||
189.84 € | 1 | 6 Days | V (35° Diamond-Shaped) | 33 | Internal Diameter / Inner diameter profiling | Right-hand | 300 | 5° | 25 | 100 | Available | CORO-TURN 107 Screw Clamp Flat Chamfered Cylinder | - | 0.9 | 107.5 | -17.5 | 18 | 11 | -4 | VBMT 11 03 04 | ||
263.04 € | 1 | 6 Days | V (35° Diamond-Shaped) | 40 | Internal Diameter / Inner diameter profiling | Left-hand | 300 | 5° | 32 | 128 | Available | CORO-TURN 107 Screw Clamp Flat Chamfered Cylinder | - | 3 | 117.5 | -27.5 | 22 | 16 | -9 | VBMT 16 04 08 | ||
265.40 € | 1 | 6 Days | V (35° Diamond-Shaped) | 40 | Internal Diameter / Inner diameter profiling | Right-hand | 300 | 5° | 32 | 128 | Available | CORO-TURN 107 Screw Clamp Flat Chamfered Cylinder | - | 3 | 117.5 | -27.5 | 22 | 16 | -9 | VBMT 16 04 08 |