Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A10KSTFPL09
Part Number
|
---|
A10KSTFPL09 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Tip Shape | Minimum Machining Diameter | Application | Overall Length L1 | Shank diameter | Protrusion length (L/D) | Details Type | Torque (Nm) | Cutting Angle (°) | Tool Lead Angle (°) | Dimensions f1 (mm) | Dimension H (mm) | Tip Size (mm) | Blade Inclination Angle λs (°) | Gauge Chip | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200.41 € | 1 | 14 Days | T (Triangle) | 13 | Internal Diameter / Inner diameter profiling | 125 | 10 | 15–40 | - | 0.9 | 91 | -1 | 7 | 9 | 9 | -3 | TPMT 09 02 04 |
Loading...
Cutting Direction | Left-hand | Clamp Shape | Screw Clamp | Clearance angle | 11° |
---|---|---|---|---|---|
Lubrication Hole Y/N | Available | Specifications | CORO-TURN 111 Screw Clamp Flat Chamfered Cylinder | Rake angle γ(°) | 0 |
This page is CoroTurn 111, Boring Tool Bit for Turning, part number A10KSTFPL09.
You can find the detail information about specifications and dimensions on part number A10KSTFPL09.
Configure
Basic Attributes
Application
Details Type
Type
Applicable Tip Shape
Minimum Machining Diameter
Overall Length L1
Shank diameter
Protrusion length (L/D)
Torque(Nm)
Cutting Angle(°)
Tool Lead Angle(°)
Dimensions f1(mm)
Dimension H(mm)
Tip Size(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A08KSTFPL06 |
A10KSCLPL06 |
A12MSCLPL06 |
A20SSTFPL16 |
A25TSTFPL16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Tip Shape | Minimum Machining Diameter | Application | Overall Length L1 | Shank diameter | Protrusion length (L/D) | Details Type | Torque (Nm) | Cutting Angle (°) | Tool Lead Angle (°) | Dimensions f1 (mm) | Dimension H (mm) | Tip Size (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200.41 € | 1 | 14 Days | T (Triangle) | 10 | Internal Diameter / Inner diameter profiling | 125 | 8 | 12~32 | - | 0.6 | 91 | -1 | 5 | 7 | 6 | -8 | TPMT 06 T1 02 | ||
200.41 € | 1 | 14 Days | C (80° Diamond-Shape) | 12 | Internal Diameter | 125 | 10 | 15–40 | Steel Shank | 0.9 | 95 | -5 | 6 | 9 | - | -7 | CPMT 06 02 04 | ||
200.41 € | 1 | 14 Days | C (80° Diamond-Shape) | 16 | Internal Diameter | 150 | 12 | 18~48 | Steel Shank | 0.9 | 95 | -5 | 9 | 11 | - | -3 | CPMT 06 02 04 | ||
249.90 € | 1 | 14 Days | T (Triangle) | 25 | Internal Diameter / Inner diameter profiling | 250 | 20 | 30~80 | - | 3 | 91 | -1 | 13 | 18 | 16 | -1 | TPMT 16 T3 08 | ||
277.34 € | 1 | 14 Days | T (Triangle) | 32 | Internal Diameter / Inner diameter profiling | 300 | 25 | 37.5~100 | - | 3 | 91 | -1 | 17 | 23 | 16 | 1 | TPMT 16 T3 08 |