Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RAG123D04-16B
Part Number
|
---|
RAG123D04-16B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Groove Width (mm) | Maximum Groove Depth (mm) | Cutting Direction | Sheet size | Dimension L1 (mm) | Dimension L3 (mm) | Dimensions dch (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions d mm (mm) | Dimensions/f1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
201.04 € | 1 | 6 Days | 1.5 | 4.5 | Right-hand | D | 150 | 25 | 6 | N123D2-0150- CM | 3 | 25 | 16 | 12.5 |
Loading...
Application | Inner Diameter Grooving / Profiling | Number of corners for tip use | 2 Corner | Cutting Angle(°) | 90 |
---|---|---|---|---|---|
Clamp System | Screw Clamp | Specifications | Boring Bit, Cylindrical Shank, With Easy Fix / Sleeve Groove, All With Oil Holes |
This page is CoroCut 1 / 2 Boring Tool Bit R / LAG 123 Cylindrical Shank, part number RAG123D04-16B.
You can find the detail information about specifications and dimensions on part number RAG123D04-16B.
Configure
Basic Attributes
Type
Groove Width(mm)
Maximum Groove Depth(mm)
Cutting Direction
Sheet size
Dimension L1(mm)
Dimension L3(mm)
Dimensions dch(mm)
Gauge Chip
Tip tightening torque(Nm)
Minimum Machining Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LAG123E07-25B |
LAG123G06-20B |
LAG123G07-25B |
RAG123D05-20B |
RAG123E05-20B |
RAG123G06-20B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Groove Width (mm) | Maximum Groove Depth (mm) | Cutting Direction | Sheet size | Dimension L1 (mm) | Dimension L3 (mm) | Dimensions dch (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions d mm (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
282.19 € | 1 | 6 Days | 2 | 7 | Left-hand | E | 200 | 35 | 9 | N123E2-0200-GM | 3.5 | 32 | 25 | 19.75 | ||
246.75 € | 1 | 6 Days | 3 | 6 | Left-hand | G | 180 | 30 | 6 | N123G2-0300-GM | 4 | 32 | 20 | 15.25 | ||
282.19 € | 1 | 6 Days | 3 | 7 | Left-hand | G | 200 | 35 | 9 | N123G2-0300-GM | 4 | 32 | 25 | 19.75 | ||
246.75 € | 1 | 6 Days | 1.5 | 5 | Right-hand | D | 180 | 30 | 6 | N123D2-0150- CM | 3 | 32 | 20 | 15.25 | ||
246.75 € | 1 | 6 Days | 2 | 5 | Right-hand | E | 180 | 30 | 6 | N123E2-0200- GM | 3.5 | 32 | 20 | 15.25 | ||
246.75 € | 1 | 6 Days | 3 | 6 | Right-hand | G | 180 | 30 | 6 | N123G2-0300- GM | 4 | 32 | 20 | 15.25 |