Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPKN1203EDR-3020
Part Number
|
---|
SPKN1203EDR-3020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Detailed Material | Wiper Length BS (mm) | Bκε (mm) | Tip hand (right or left) | Dimensions iW (mm) | Tip Size | Machining State | Dimension L (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.42 € | 10 | 6 Days | S (Square) | P (11°) | Cast Iron | 4 | 0.5 | 3.18 | 3020 | 1.4 | 1 | Right-hand | 12.7 | 12 | Medium | 12.7 |
Loading...
Rbo(mm) | 500 |
---|
This page is Face Milling Cutter 75° (15°) S...ED, part number SPKN1203EDR-3020.
You can find the detail information about specifications and dimensions on part number SPKN1203EDR-3020.
Configure
Basic Attributes
Type
Shape (initial letter of model number)
Clearance angle
work material
Available corners
Diameter of Inscribed Circle iC(mm)
Tip Thickness S(mm)
Detailed Material
Wiper Length BS(mm)
Bκε(mm)
Tip hand (right or left)
Dimensions iW(mm)
Tip Size
Machining State
Dimension L(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SPEX1504EDR-1-HM |
SPKN1203EDL-530 |
SPKN1203EDL-HM |
SPKN1204EDR-235 |
SPKN1204EDR-3040 |
SPKN1504EDL-3020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Detailed Material | Wiper Length BS (mm) | Bκε (mm) | Tip hand (right or left) | Dimensions iW (mm) | Tip Size | Machining State | Dimension L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.21 € | 10 | 11 Days | Other | N (0°) | Cast Iron | 2 | 0.625 | 4.76 | HM | 10 | - | Right-hand | 15.9 | 15 | Wiper | 15.9 | ||
17.20 € | 10 | 8 Days | S (Square) | P (11°) | Steel / Stainless Steel | 4 | 0.5 | 3.18 | 530 | 1.4 | 1 | Left-hand | 12.7 | 12 | Medium | 12.7 | ||
14.68 € | 10 | 9 Days | S (Square) | P (11°) | Cast Iron | 4 | 0.5 | 3.18 | HM | 1.4 | 1 | Left-hand | 12.7 | 12 | Medium | 12.7 | ||
23.46 € | 10 | 11 Days | S (Square) | P (11°) | Stainless Steel | 4 | 0.5 | 4.76 | 235 | 1.4 | 1 | Right-hand | 12.7 | 12 | Medium | 12.7 | ||
29.88 € | 10 | 5 Days | S (Square) | P (11°) | Cast Iron | 4 | 0.5 | 4.76 | 3040 | 1.4 | 1 | Right-hand | 12.7 | 12 | Medium | 12.7 | ||
33.22 € | 10 | 8 Days | S (Square) | P (11°) | Cast Iron | 4 | 0.625 | 4.76 | 3020 | 1.4 | 1 | Left-hand | 15.9 | 15 | Medium | 15.9 |