Shoulder Cutter 90° (0°) (Part Numbers)

Shoulder Cutter 90° (0°)
[Features]
Insert for milling cutters
Carbide-coated insert
Shoulder cutting
For cutters with a cutting angle of 90°
For machining stainless steel materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Wiper Length BS
(mm)
Tip Size Dimension L
(mm)

Loading...

Basic information

Shape (initial letter of model number) Other Clearance angle P (11°) work material Steel / Stainless Steel
Available corners 3 Diameter of Inscribed Circle iC(mm) 3/4 Tip Thickness S(mm) 4.76
Detailed Material SM30 Bκε(mm) 0.7 Tip hand (right or left) Right-hand
Machining State Medium grinding

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360