Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Shape (initial letter of model number) | Other | Clearance angle | P (11°) | work material | Steel / Stainless Steel |
---|---|---|---|---|---|
Available corners | 3 | Diameter of Inscribed Circle iC(mm) | 3/4 | Tip Thickness S(mm) | 4.76 |
Detailed Material | SM30 | Bκε(mm) | 0.7 | Tip hand (right or left) | Right-hand |
Machining State | Medium grinding |