CoroThread 266 Whitworth 55° (BSW, BSF, BSP) With Finishing Blade (Part Numbers)

CoroThread 266 Whitworth 55° (BSW, BSF, BSP) With Finishing Blade
[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For 55° Whitworth threads
Machining pitch: for 5 threads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
266LG-16WH01A140M-1125
266RG-16WH01A140M-1125
266RG-16WH01C140M-1125
266RG-16WH02A140M-1125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)

32.99 €

10 6 Days Right-handOuter Diameter14 TPI3.97160.375GC11254.41.440.26

48.04 €

10 6 Days Right-handOuter Diameter14 TPI3.97160.375GC11254.41.440.26

32.99 €

10 6 Days Right-handOuter Diameter14 TPI3.97160.375GC11254.41.440.26

72.98 €

10 8 Days Right-handOuter Diameter14 TPI3.97160.375GC11254.41.440.26

Loading...

  1. 1

Basic information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish Screw Types (for threading) Whitworth 55°

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360