Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N123F2-0279-0003-GF-1125
Part Number
|
---|
N123F2-0279-0003-GF-1125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Available corners | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Minor relief angle (°) | Groove Width Tolerance | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.97 € | 10 | 6 Days | 2 | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | [Other] Other | 2.79 mm | GC1125 | 3 | ±0.02 | 0.3 | 19.1 | F |
Loading...
Shape | Other | Application | Grooving / Parting | Cutting Direction | No-hand |
---|---|---|---|---|---|
Tip relief angle(°) | 7 | Chip Breaker Manufacturer | GF | Specifications | Low Feed |
Nose R tolerance | ±0.05 |
This page is CoroCut 1 / 2 For Grooving 123-GF, part number N123F2-0279-0003-GF-1125.
You can find the detail information about specifications and dimensions on part number N123F2-0279-0003-GF-1125.
Configure
Basic Attributes
work material
Nose R
Type
Available corners
Groove Width (For Grooving / Plunging)
Material type
Minor relief angle(°)
Groove Width Tolerance
Other Nose R(mm)
Maximum Cutting(mm)
Sheet size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
N123E2-0200-0002-GF-2135 |
N123E2-0200-0004-GF-1005 |
N123E2-0200-0004-GF-1105 |
N123G2-0300-0002-GF-1005 |
N123G2-0300-0002-GF-2135 |
N123G2-0300-0004-GF-1005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Available corners | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Minor relief angle (°) | Groove Width Tolerance | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.95 € | 10 | 6 Days | 2 | Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.2 | 2.00 mm | GC2135 | 3 | ±0.02 | - | 19.2 | E | ||
37.79 € | 10 | 6 Days | 2 | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.4 | 2.00 mm | GC1005 | 3 | ±0.02 | - | 19.2 | E | ||
40.72 € | 10 | 6 Days | 2 | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.4 | 2.00 mm | GC1105 | 3 | ±0.02 | - | 19.2 | E | ||
41.97 € | 10 | 6 Days | 2 | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | 3.00 mm | GC1005 | 3 | ±0.02 | - | 19.2 | G | ||
41.02 € | 10 | 6 Days | 2 | Stainless Steel / Cast Iron | 0.2 | 3.00 mm | GC2135 | 3 | ±0.02 | - | 19.2 | G | ||
41.97 € | 10 | 6 Days | 2 | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.4 | 3.00 mm | GC1005 | 3 | ±0.02 | - | 19.2 | G |