CoroCut 1 / 2 For Grooving 123-GF (Part Numbers)

CoroCut 1 / 2 For Grooving 123-GF
[Features]
High clamp rigidity
For grooving
For low-feed machining
Seat size: F
Width: 2.39 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N123K2-0635-0005-GF-1125

Part Number
N123K2-0635-0005-GF-1125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Available corners work material Nose R Groove Width (For Grooving / Plunging) Material type Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size

77.03 €

10 8 Days 2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other6.35 mmGC11253±0.020.524.1K

Loading...

  1. 1

Basic information

Shape Other Application Grooving / Parting Cutting Direction No-hand
Tip relief angle(°) 7 Chip Breaker Manufacturer GF Specifications Low Feed
Nose R tolerance ±0.05

This page is CoroCut 1 / 2 For Grooving 123-GF, part number N123K2-0635-0005-GF-1125.
You can find the detail information about specifications and dimensions on part number N123K2-0635-0005-GF-1125.

Variation of this product

Part Number
N123E2-0200-0002-GF-2135
N123E2-0200-0004-GF-1005
N123E2-0200-0004-GF-1105
N123K2-0635-0005-GF-H13A
N123K2-0635-0008-GF-1005
N123K2-0635-0008-GF-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Available corners work material Nose R Groove Width (For Grooving / Plunging) Material type Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size

36.95 €

10 6 Days 2Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy0.22.00 mmGC21353±0.02-19.2E

37.79 €

10 6 Days 2Stainless Steel / Heat-resistant alloy, titanium alloy0.42.00 mmGC10053±0.02-19.2E

40.72 €

10 6 Days 2Stainless Steel / Heat-resistant alloy, titanium alloy0.42.00 mmGC11053±0.02-19.2E

56.01 €

10 8 Days 2Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other6.35 mmH13A3±0.020.524.1K

69.61 €

10 8 Days 2Stainless Steel / Heat-resistant alloy, titanium alloy0.86.35 mmGC10053±0.02-24.1K

52.95 €

10 6 Days 2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.86.35 mmGC11253±0.02-24.1K

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360