Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N123J2-0475-0003-GM-2135
Part Number
|
---|
N123J2-0475-0003-GM-2135 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Available corners | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Minor relief angle (°) | Groove Width Tolerance | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.25 € | 10 | 8 Days | 2 | Steel / Stainless Steel | [Other] Other | 4.75 mm | GC2135 | 5 | +0.10/0 | 0.3 | 22.60 | J |
Loading...
Shape | Other | Application | Grooving / Parting | Cutting Direction | No-hand |
---|---|---|---|---|---|
Tip relief angle(°) | 7 | Chip Breaker Manufacturer | GM | Specifications | Intermediate feeding |
Nose R tolerance | ±0.10 |
This page is CoroCut 1 / 2 For Grooving (2-Flute), part number N123J2-0475-0003-GM-2135.
You can find the detail information about specifications and dimensions on part number N123J2-0475-0003-GM-2135.
Configure
Basic Attributes
work material
Nose R
Type
Available corners
Groove Width (For Grooving / Plunging)
Material type
Minor relief angle(°)
Groove Width Tolerance
Other Nose R(mm)
Maximum Cutting(mm)
Sheet size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
N123E2-0239-0002-GM-3115 |
N123G2-0300-0003-GM-3115 |
N123G2-0318-0003-GM-1125 |
N123J2-0475-0003-GM-3115 |
N123J2-0475-0003-GM-H13A |
N123J2-0500-0004-GM-3115 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Available corners | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Minor relief angle (°) | Groove Width Tolerance | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.99 € | 10 | 9 Days | 2 | Steel / Cast Iron | 0.2 | 2.39 mm | GC3115 | 7 | +0.10/0 | - | 18.4 | E | ||
34.45 € | 10 | 9 Days | 2 | Steel / Cast Iron | [Other] Other | 3.00 mm | GC3115 | 6 | +0.10/0 | 0.3 | 18.20 | G | ||
37.89 € | 10 | 6 Days | 2 | Steel / Stainless Steel / Cast Iron | [Other] Other | 3.18 mm | GC1125 | 7 | +0.10/0 | 0.3 | 18.00 | G | ||
45.25 € | 10 | 8 Days | 2 | Steel / Cast Iron | [Other] Other | 4.75 mm | GC3115 | 5 | +0.10/0 | 0.3 | 22.60 | J | ||
30.78 € | 10 | 11 Days | 2 | Stainless Steel / Cast Iron / Non-ferrous metal | [Other] Other | 4.75 mm | H13A | 5 | +0.10/0 | 0.3 | 22.60 | J | ||
38.64 € | 10 | 6 Days | 2 | Steel / Cast Iron | 0.4 | 5.00 mm | GC3115 | 6 | +0.10/0 | - | 22.90 | J |