Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
419N-140530M-KH-3040
Part Number
|
---|
419N-140530M-KH-3040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Wiper Length BS (mm) | Machining State | LE (mm) | Details Type | Trusco Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.33 € | 10 | 6 Days | P (Regular pentagon) | N (0°) | Cast Iron | 5 | 13.5 | 5.47 | 3 | GC3040 | 0.0 | Heavy | 9 | - | - |
Loading...
This page is Insert For CoroMill 419 - 419N..E-SM / 419N..M-KH, part number 419N-140530M-KH-3040.
You can find the detail information about specifications and dimensions on part number 419N-140530M-KH-3040.
Configure
Basic Attributes
Details Type
Trusco Code
Type
Shape (initial letter of model number)
Clearance angle
work material
Available corners
Diameter of Inscribed Circle iC(mm)
Tip Thickness S(mm)
Corner R(mm)
Detailed Material
Wiper Length BS(mm)
Machining State
LE(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
419N-140530E-SM-1040 |
419N-140530E-SM-2040 |
419N-140530E-SM-S30T |
419N-140530E-SM-S40T |
419N-140530M-KH-1020 |
419N-140530M-KH-4220 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Wiper Length BS (mm) | Machining State | LE (mm) | Details Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.23 € | 10 | 6 Days | P (Regular pentagon) | N (0°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 5 | 13.5 | 5.47 | 3 | GC1040 | 0.0 | Medium | 9 | - | - | ||
26.81 € | 10 | 6 Days | P (Regular pentagon) | N (0°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 5 | 13.5 | 5.47 | 3 | GC2040 | 0.0 | Medium | 9 | - | - | ||
27.23 € | 10 | 6 Days | - | - | - | - | - | - | - | - | - | - | - | CORO-MILL 419 tip. | 610-9225 | ||
27.23 € | 10 | 6 Days | P (Regular pentagon) | N (0°) | Stainless Steel / Heat-resistant alloy, titanium alloy | 5 | 13.5 | 5.47 | 3 | S40T | 0.0 | Medium | 9 | - | - | ||
33.10 € | 10 | 6 Days | P (Regular pentagon) | N (0°) | Cast Iron | 5 | 13.5 | 5.47 | 3 | GC1020 | 0.0 | Heavy | 9 | - | - | ||
33.10 € | 10 | 6 Days | P (Regular pentagon) | N (0°) | Steel / Cast Iron | 5 | 13.5 | 5.47 | 3 | GC4220 | 0.0 | Heavy | 9 | - | - |