Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
327R12-22350MM-TH-1025
Part Number
|
---|
327R12-22350MM-TH-1025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Detailed Material | Tip hand (right or left) | Dimensions Dc (mm) | Tip Size | Dimensions WT (mm) | Dimension L1 (mm) | Dimensions l7 (mm) | Dimensions Hc (mm) | Number of flutes | Pitch (mm) | Details Type | Trusco Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.82 € | 10 | 6 Days | Other | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 3 | GC1025 | Right-hand | 21.7 | 12 | 0.43 | 4.1 | 5.85 | 1.89 | 3 | 3.5 | - | - |
Loading...
This page is Thread Milling Insert For CoroMill 327, Metric 60°, part number 327R12-22350MM-TH-1025.
You can find the detail information about specifications and dimensions on part number 327R12-22350MM-TH-1025.
Configure
Basic Attributes
Clearance angle
work material
Details Type
Trusco Code
Type
Shape (initial letter of model number)
Available corners
Detailed Material
Tip hand (right or left)
Dimensions Dc(mm)
Tip Size
Dimensions WT(mm)
Dimension L1(mm)
Dimensions l7(mm)
Dimensions Hc(mm)
Number of flutes
Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
327R12-22150MM-TH-1025 |
327R12-22175MM-TH-1025 |
327R12-22200MM-TH-1025 |
327R12-22300MM-TH-1025 |
327R12-22400MM-TH-1025 |
327R12-22450MM-TH-1025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Detailed Material | Tip hand (right or left) | Dimensions Dc (mm) | Tip Size | Dimensions WT (mm) | Dimension L1 (mm) | Dimensions l7 (mm) | Dimensions Hc (mm) | Number of flutes | Pitch (mm) | Details Type | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.74 € | 10 | 6 Days | Other | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 3 | GC1025 | Right-hand | 21.7 | 12 | 0.18 | 4.8 | 5.85 | 0.81 | 3 | 1.5 | - | - | ||
131.34 € | 10 | 8 Days | Other | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 3 | GC1025 | Right-hand | 21.7 | 12 | 0.21 | 4.7 | 5.85 | 0.95 | 3 | 1.75 | - | - | ||
91.74 € | 10 | 6 Days | Other | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 3 | GC1025 | Right-hand | 21.7 | 12 | 0.25 | 4.6 | 5.85 | 1.08 | 3 | 2 | - | - | ||
91.74 € | 10 | 6 Days | Other | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 3 | GC1025 | Right-hand | 21.7 | 12 | 0.37 | 4.3 | 5.85 | 1.62 | 3 | 3 | - | - | ||
100.82 € | 10 | 6 Days | Other | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 3 | GC1025 | Right-hand | 21.7 | 12 | 0.5 | 3.9 | 5.85 | 2.16 | 3 | 4 | - | - | ||
100.82 € | 10 | 6 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For screw machining with milling cutter. | 608-7396 |