MAG Material / Flux-Cored Wire for Soft Steel to 550 MPa Grade Steel MX-Z200 (MX-Z200-1.6-20)

MAG Material / Flux-Cored Wire for Soft Steel to 550 MPa Grade Steel MX-Z200 MX-Z200-1.6-20

Product Details:

Manufacturer part number: MX-Z200-1.6-20

Brand: KOBE STEEL

Price: 179.73

Delivery time: 15 Days


Technical Data:

Wire Diameter: 1.6 mm

Current range, lower: 200 to 450 A

Lateral horizontal fillet: 270~400


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MX-Z200-1.6-20

Part Number
MX-Z200-1.6-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire Diameter
(mm)
Current range, lower
(A)
Lateral horizontal fillet

179.73 €

1 15 Days 1.6200 to 450270~400

Loading...

  1. 1

Basic information

Product Type Welding wire JIS Standard Z3313 T 49J 0 T1-0 C A-U (Previously YFW-C50DM) AWS Standard A5.20 E70T-1C Applicable
Compatible Material Type For fillet Amount Of Content 1 Box (20 kg) Mass(g) 20000
Application and Usage Characteristic Downward and horizontal fillet welding for shipbuilding, bridge building, machinery, vehicles, steel frames, etc. Primer-coated steel with excellent air-tightness. A glossy bead with good alignment is obtained, suitable for automation. The amount of sputtering generated is small, thus reducing sputter removal man-hours. Main Points of Work Favorable pore resistance may be prevented depending on primer type and membrane thickness. Each model and membrane thickness must be confirmed. Inorganic zinc is recommended for this product. The use of the Super Animo and other devices makes fillet welding even more efficient. Chemical Composition of Deposited Metal C(%) 0.06
Chemical Composition of Deposited Metal Si(%) 0.50 Chemical Composition of Deposited Metal Mn(%) 1.40 Chemical Composition of Deposited Metal P(%) 0.013
Chemical Composition of Deposited Metal S(%) 0.009 Mechanical Properties of Weld Metal Proof Stress MPa 530 Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa 590
Mechanical Properties of Weld Metal Proof Stress, Elongation(%) 25 Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) 98 Authorized by the Classification Society of Japan NK,ABS,LR,DNV,BV,GL

Tech Support