Coated Rod for Soft Steel to 550 MPa Grade Steel Z-44【1-10 Pieces Per Package】 (Z-44-2-2)

Coated Rod for Soft Steel to 550 MPa Grade Steel Z-44 Z-44-2-2

Product Details:

Manufacturer part number: Z-44-2-2

Brand: KOBE STEEL

Price: 30.13

Delivery time: 4 Days


Technical Data:

Pole diameter: 2 mm

Pole length: 300 mm

Current range, lower: 30–60 A

Current range, vertical position, elevating, upper: 25~55

Amount Of Content: 1 Case (2 kg)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-44-2-2

Part Number
Z-44-2-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Pole length
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper Amount Of Content Mass
(g)

30.13 €

1 4 Days 230030–6025~551 Case (2 kg)2000

Loading...

  1. 1

Basic information

Product Type Welding rod JIS Standard Z2311 E4303 Compatible Material Type For thin to medium plates, one of the representative brands
Application and Usage Characteristic Welding of general structures, such as vehicles, light gauge steel, and buildings. It reduces the amount of fumes by 30% compared to similar rods. With excellent re-arcing and slag removability, it is ideal for intermittent welding, fillet welding, and tack welding. It can be bent by hand for use, and with a rod diameter of 3.2 mm or less, vertical downward welding is also possible. Because it tends not to absorb moisture, under ordinary storage conditions, drying can be omitted. Main Points of Work Excessive current reduces X-ray performance and is the reason for degradation of workability. Hence, use the appropriate current range. Due to excessive absorption of moisture, besides deterioration of workability, pits may also occur. Hence, dehydrate at 70 to 100°C for 30 to 60 minutes. Due to excessive drying (for long period or high temperature), the penetration decreases, X-ray performance deteriorates and causes burning of the bar, even though there is no apparent change in quality. For medium and thick welding, adopt appropriate preheating / inter-path temperature. Chemical Composition of Deposited Metal C(%) 0.08
Chemical Composition of Deposited Metal Si(%) 0.14 Chemical Composition of Deposited Metal Mn(%) 0.34 Chemical Composition of Deposited Metal P(%) 0.014
Chemical Composition of Deposited Metal S(%) 0.009 Identification Color, Rod End Color Silver-gray color Identification Color, Secondary Color Blue White
Mechanical Properties of Weld Metal Proof Stress MPa 410 Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa 460 Mechanical Properties of Weld Metal Proof Stress, Elongation(%) 28
Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) 95 Authorized by the Classification Society of Japan NK,ABS,LR,DNV

Tech Support