Manufacturer part number: B-14-3.2-20
Brand: KOBE STEEL
Price: 164.58 €
Delivery time: 8 Days
Pole diameter: 3.2 mm
Pole length: 400 mm
Current range, lower: 85~140 A
Current range, vertical position, elevating, upper: 60~120
Amount Of Content: 1 Box (5 kg x 4 Cases)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-14-3.2-20
Part Number
|
---|
B-14-3.2-20 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Pole diameter (mm) | Pole length (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | Amount Of Content | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
164.58 € | 4 Pieces Per Package | 1 pack | 8 Days | 3.2 | 400 | 85~140 | 60~120 | 1 Box (5 kg x 4 Cases) | 20000 |
Loading...
Product Type | Welding rod | JIS Standard | Z3211 E4319 | AWS Standard | A5.1 E6019 Applicable |
---|---|---|---|---|---|
Compatible Material Type | For all positions | Application and Usage Characteristic | Structural welding for shipbuilding, vehicles, and construction, etc. Both workability and weldability are excellent. Suitable for butt-jointing and fillet welding up to about 20 mm or less. Slag wears well, bead elongation is good, and appearance is beautiful. Also, ease of welding upright and upturned welding is better than with similar rods. It is also used in skill tests and competitions. | Main Points of Work | Excessive current reduces X-ray performance and is the reason for degradation of workability. Hence, use the appropriate current range. Due to excessive absorption of moisture, besides deterioration of workability, pits may also occur. Hence, dehydrate at 70 to 100°C for 30 to 60 minutes. Due to excessive drying (for long period or high temperature), the penetration decreases, X-ray performance deteriorates and causes burning of the bar, even though there is no apparent change in quality. For medium and thick welding, adopt appropriate preheating / inter-path temperature. |
Chemical Composition of Deposited Metal C(%) | 0.10 | Chemical Composition of Deposited Metal Si(%) | 0.10 | Chemical Composition of Deposited Metal Mn(%) | 0.43 |
Chemical Composition of Deposited Metal P(%) | 0.015 | Chemical Composition of Deposited Metal S(%) | 0.007 | Identification Color, Rod End Color | Light Brown |
Identification Color, Secondary Color | NA | Mechanical Properties of Weld Metal Proof Stress MPa | 410 | Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa | 460 |
Mechanical Properties of Weld Metal Proof Stress, Elongation(%) | 26 | Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) | 110 | Authorized by the Classification Society of Japan | NK,ABS,LR,DNV,BV,CR,GL |
Configure
Basic Attributes
Type
Pole diameter(mm)
Pole length(mm)
Current range, lower(A)
Current range, vertical position, elevating, upper
Amount Of Content
Mass(g)
Filter by standard shipping days
Optional Attributes