Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BNML-080075T-S12C
Part Number
|
---|
BNML-080075T-S12C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Dimension R (mm) | Supported tips | Dimensions θn° | Dimension φD1 (mm) | Dimensions ℓ2 | θk° | Applicable Part Clamp Screw | Applicable Part Wrench | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
276.26 € | 1 | 6 Days | 8 | 132 | 12 | 20 | 4 | BNM-080…/RNM-080… | 2° | 7.2 | 75 | 1°37' | FSW-2506H | A-07 |
Loading...
Machining Application | Groove | work material | General Steel / Quenched and tempered steel / High Hardness Steel / Stainless Steel / Cast Iron | Mounting Method | With handle |
---|---|---|---|---|---|
Type | Tapered neck type | Machining Application Details | Curved-surface machining / pocket machining |
This page is Mirror Bore C Body, BNM-T-C Shape, part number BNML-080075T-S12C.
You can find the detail information about specifications and dimensions on part number BNML-080075T-S12C.
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
Dimension R(mm)
Supported tips
Dimensions θn°
Dimension φD1(mm)
Dimensions ℓ2
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BNML-100075T-S12C |
BNML-120085T-S16C |
BNML-160100T-S20C |
BNML-200115T-S25C |
BNMM-160063T-S20C |
BNMS-060030T-S10C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Dimension R (mm) | Supported tips | Dimensions θn° | Dimension φD1 (mm) | Dimensions ℓ2 | θk° | Applicable Part Clamp Screw | Applicable Part Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
267.03 € | 1 | 7 Days | 10 | 132 | 12 | 23 | 5 | BNM-100…(BNM-110)/RNM-100… | 1°30' | 9 | 75 | 0°49' | FSW-3007H | A-08 | ||
438.73 € | 1 | 7 Days | 12 | 145 | 16 | 27 | 6 | BNM-120…/RNM-120… | 2°30' | 10 | 85 | 1°27' | FSW-3509 | A-10 | ||
433.41 € | 1 | 7 Days | 16 | 166 | 20 | 30.5 | 8 | BNM-160…/RNM-160… | 2° | 14 | 100 | 1°15' | FSW-4013 | A-15 | ||
752.75 € | 1 | 7 Days | 20 | 191 | 25 | 36 | 10 | BNM-200…/RNM-200… | 2° | 17 | 115 | 1°22' | FSW-5016 | A-20W | ||
489.51 € | 1 | 7 Days | 16 | 123 | 20 | 30.5 | 8 | BNM-160…/RNM-160… | 4° | 14 | 63 | 2°5' | FSW-4013 | A-15 | ||
273.92 € | 1 | 6 Days | 6 | 80 | 10 | 15 | 3 | BNM-060…(BNM-070) | 6° | 5.4 | 30 | 4°14' | FSW-2005H | A-06 |