PE Damplon No.335PE

PE Damplon No.335PE
Packaging tape made of polyethylene (PE) film base material designed for use with PE air cushions. Made from tear-resistant materials that are easy to remove, it increases the efficiency of opening boxes and separation work.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

335PE-50

Part Number
335PE-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

11.08 €

5 6 Days 1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Blue Type Width(mm) 50
Length(m) 50 Thickness(mm) 0.075 Color Details Blue
Adhesiveness 5.2N/10mm Tensile Strength 12N/10mm Trusco Code 336-9820
Mass(g) 225 Features Wrapping tape dedicated for air caps. It can be peeled off cleanly without damaging the air cap. It does not need to be sorted separately in disposal. It makes its presence felt when packing PE materials and through binding with 300% elongation ratio. Specifications Cutting Requires Cutter
Base Materials Polyethylene Adhesive Acrylic Amount Of Content 1 Roll

This page is PE Damplon No.335PE, part number 335PE-50.
You can find the detail information about specifications and dimensions on part number 335PE-50.

Tech Support