End Mill for Copper Work, 2-Flute CU2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CU2010
CU2015
CU2030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

34.93 €

1 6 Days 12.5440

34.91 €

1 6 Days 1.53.75440

43.53 €

1 6 Days 38645

Loading...

  1. 1

Basic information

work material Aluminum / Copper Number of flutes(sheet) 2 Type Square
Coating CrN Machining Application Side / Groove Torsion Angle (θ) Standard Helix (30˚ to 40˚)
Shank diameter tolerance h6 Torsion Angle details(°) 30

Tech Support