Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A-LT-SFT-M17X1.5X150-OH3
Part Number
|
---|
A-LT-SFT-M17X1.5X150-OH3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | L (mm) | Accuracy | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Thread Length (mm) | Shank Square Part (width) (mm) | Shank Square Part (length) (mm) | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.88 € | 1 | 6 Days | M17 | 1.5 | 150 | OH3 | 58 | 13 | 3 | 18 | 10 | 13 | 8326273 |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
Work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | Available | Coating Type | Other | Torsional Angle(°) | 45 |
Protrusion | NA | Coating Details | V coated |
This page is A Tap Series, Spiral Tap, Long Shank A-LT-SFT, part number A-LT-SFT-M17X1.5X150-OH3.
You can find the detail information about specifications and dimensions on part number A-LT-SFT-M17X1.5X150-OH3.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
L(mm)
Accuracy
Length under neck(mm)
Shank diameter(mm)
Number of Grooves
Thread Length(mm)
Shank Square Part (width)(mm)
Shank Square Part (length)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A-LT-SFT-M10X1.25X100-OH3 |
A-LT-SFT-M10X1.25X150-8-STD |
A-LT-SFT-M10X1.25X150-OH3 |
A-LT-SFT-M17X1X150-OH3 |
A-LT-SFT-M18X1.5X150-OH4 |
A-LT-SFT-M18X1X150-OH3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | L (mm) | Accuracy | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Thread Length (mm) | Shank Square Part (width) (mm) | Shank Square Part (length) (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.44 € | 1 | 6 Days | M10 | 1.25 | 100 | OH3 | 41 | 7 | 3 | 15 | 5.5 | 8 | 8326244 | ||
48.74 € | 1 | 6 Days | M10 | 1.25 | 150 | OH4 | 60 | 8 | 3 | 15 | 6 | 9 | 8326529 | ||
44.46 € | 1 | 6 Days | M10 | 1.25 | 150 | OH3 | 41 | 7 | 3 | 15 | 5.5 | 8 | 8326245 | ||
102.45 € | 1 | 6 Days | M17 | 1 | 150 | OH3 | 58 | 13 | 3 | 18 | 10 | 13 | 8326272 | ||
90.12 € | 1 | 6 Days | M18 | 1.5 | 150 | OH4 | 64 | 14 | 4 | 24 | 11 | 14 | 8326275 | ||
108.00 € | 1 | 6 Days | M18 | 1 | 150 | OH3 | 64 | 14 | 4 | 24 | 11 | 14 | 8326274 |