Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A-LT-POT-M10X1.25X100-OH3
Part Number
|
---|
A-LT-POT-M10X1.25X100-OH3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | L (mm) | Accuracy | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Thread Length (mm) | Shank Square Part (width) (mm) | Shank Square Part (length) (mm) | Protrusion | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.24 € | 1 | 6 Days | M10 | 1.25 | 100 | OH3 | 41 | 7 | 3 | 24 | 5.5 | 8 | NA | 8326044 |
Loading...
This page is A Tap Series Point Tap Long Shank A-LT-POT, part number A-LT-POT-M10X1.25X100-OH3.
You can find the detail information about specifications and dimensions on part number A-LT-POT-M10X1.25X100-OH3.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
L(mm)
Accuracy
Length under neck(mm)
Shank diameter(mm)
Number of Grooves
Thread Length(mm)
Shank Square Part (width)(mm)
Shank Square Part (length)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A-LT-POT-M10X0.75X100-OH3 |
A-LT-POT-M10X0.75X150-OH3 |
A-LT-POT-M10X1.25X100-8-OH4 |
A-LT-POT-M10X1.25X150-8-STD |
A-LT-POT-M10X1.25X150-OH3 |
A-LT-POT-M10X1.25X200-8-STD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | L (mm) | Accuracy | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Thread Length (mm) | Shank Square Part (width) (mm) | Shank Square Part (length) (mm) | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.25 € | 1 | 6 Days | M10 | 0.75 | 100 | OH3 | 41 | 7 | 3 | 24 | 5.5 | 8 | NA | 8326040 | ||
58.28 € | 1 | 6 Days | M10 | 0.75 | 150 | OH3 | 60 | 7 | 3 | 24 | 5.5 | 8 | NA | 8326041 | ||
34.19 € | 1 | 6 Days | M10 | 1.25 | 100 | OH4 | 41 | 8 | 3 | 24 | 6 | 9 | NA | 8326405 | ||
46.93 € | 1 | 6 Days | M10 | 1.25 | 150 | OH4 | 60 | 8 | 3 | 24 | 6 | 9 | NA | 8326429 | ||
42.78 € | 1 | 6 Days | M10 | 1.25 | 150 | OH3 | 60 | 7 | 3 | 24 | 5.5 | 8 | NA | 8326045 | ||
54.56 € | 1 | 6 Days | M10 | 1.25 | 200 | OH4 | 80 | 8 | 3 | 24 | 6 | 9 | NA | 8326430 |