Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2P123-0300-NG-H10F
Part Number
|
---|
2P123-0300-NG-H10F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Usable length (mm) | Corner Radius (rε) (mm) | Blade diameter tolerance | Maximum Cutting (mm) | Connection Size | Function Length (mm) | Cutting Angle (°) | Standard | Specifications | Tool Style | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
117.76 € | 1 | 6 Days | 3 | 2.9 | 60 | 32.00 | 0.15 | h10 | 4.00 | 2.9 | - | 90 | Coromant | Square, Center cut | 2P123-NG |
Loading...
work material | Aluminum / Copper | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Machining Application | Plane / Side | Torsion Angle (θ) | Weak torsion (15˚ to 25˚) | Torsion Angle Details(°) | 25 |
Material type | H10F | Shank Type | Undersize | Coolant | Without Coolant |
This page is CoroMill Plura Carbide Square End Mill 2P, part number 2P123-0300-NG-H10F.
You can find the detail information about specifications and dimensions on part number 2P123-0300-NG-H10F.
Configure
Basic Attributes
Function Length(mm)
Type
Blade diameter (D)(φ)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Usable length(mm)
Corner Radius (rε)(mm)
Blade diameter tolerance
Maximum Cutting(mm)
Connection Size
Cutting Angle(°)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2P120-0500-NC-H10F |
2P120-0600-NC-H10F |
2P120-0800-NC-H10F |
2P123-0400-NG-H10F |
2P123-0500-NG-H10F |
2P123-0600-NG-H10F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Usable length (mm) | Corner Radius (rε) (mm) | Blade diameter tolerance | Maximum Cutting (mm) | Connection Size | Function Length (mm) | Cutting Angle (°) | Standard | Specifications | Tool Style |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.62 € | 1 | 6 Days | 5 | 6 | 57 | 16.00 | - | - | 8 | 6 | 57 | - | - | - | 2P120-NC | ||
90.62 € | 1 | 6 Days | 6 | 6 | 65 | 28.00 | - | - | 10.00 | 6 | 65 | - | - | - | 2P120-NC | ||
118.28 € | 1 | 6 Days | 8 | 8 | 80 | 35.00 | - | - | 12.00 | 8 | 80 | - | - | - | 2P120-NC | ||
100.30 € | 1 | 6 Days | 4 | 3.8 | 60 | 32.00 | 0.15 | h10 | 5.00 | 3.8 | - | 90 | Coromant | Square, Center cut | 2P123-NG | ||
100.30 € | 1 | 6 Days | 5 | 4.8 | 70 | 42.00 | 0.15 | h10 | 8 | 4.8 | - | 90 | Coromant | Square, Center cut | 2P123-NG | ||
100.30 € | 1 | 6 Days | 6 | 5.8 | 100 | 64.00 | 0.15 | h10 | 9.00 | 5.8 | - | 90 | Coromant | Square, Center cut | 2P123-NG |