Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2P211-0040-PC-1620
Part Number
|
---|
2P211-0040-PC-1620 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Neck diameter (D₄) (mm) | Usable length (mm) | Blade diameter tolerance | Material type | Maximum Cutting (mm) | Connection Size | Cutting Angle (°) | Standard | Specifications | Main body half taper angle (°) | Tool Style | Corner Chamfer | Corner Chamfer Width | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.30 € | 1 | 6 Days | 0.4 | 2 | 3 | 38 | - | 0.36 | 1.3 | - | 1620 | 0.4 | 3 | - | - | - | 30 | 2P211-PC | - | - |
Loading...
work material | Aluminum / Copper / Graphite / Resin | Type | Square | Machining Application | Plane / Side |
---|---|---|---|---|---|
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) | Torsion Angle Details(°) | 30 | Shank Type | Cylindrical shank (with neck) |
Coolant | Without Coolant |
This page is CoroMill Plura Carbide Square End Mill, Diamond Coated, 2P, part number 2P211-0040-PC-1620.
You can find the detail information about specifications and dimensions on part number 2P211-0040-PC-1620.
Configure
Basic Attributes
Underneck length (ℓ1)(mm)
Blade diameter tolerance
Cutting Angle(°)
Type
Blade diameter (D)(φ)
Number of flutes(sheet)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Neck diameter (D₄)(mm)
Usable length(mm)
Material type
Maximum Cutting(mm)
Connection Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2P210-0300-NC-N20C |
2P210-0400-NC-N20C |
2P210-0500-NC-N20C |
2P211-0050-PC-1620 |
2P211-0060-PC-1620 |
2P211-0080-PC-1620 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Neck diameter (D₄) (mm) | Usable length (mm) | Blade diameter tolerance | Material type | Maximum Cutting (mm) | Connection Size | Cutting Angle (°) | Standard | Specifications | Main body half taper angle (°) | Tool Style | Corner Chamfer | Corner Chamfer Width |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200.10 € | 1 | 6 Days | 3 | 2 | 6 | 80 | 3 | - | - | h10 | N20C | 3.00 | - | 90 | Coromant | Square, Center cut, Diamond Coating | 10 | 2P210-NC | - | - | ||
200.10 € | 1 | 6 Days | 4 | 2 | 6 | 100 | 40 | 3.8 | - | h10 | N20C | 4.00 | - | 90 | Coromant | Square, Center cut, Diamond Coating | 30 | 2P210-NC | - | - | ||
218.76 € | 1 | 6 Days | 5 | 2 | 6 | 100 | 50 | 4.75 | - | h10 | N20C | 5.00 | - | 90 | Coromant | Square, Center cut, Diamond Coating | 30 | 2P210-NC | - | - | ||
130.63 € | 1 | 6 Days | 0.5 | 2 | 3 | 38 | - | 0.46 | 1.5 | - | 1620 | 0.5 | 3 | - | - | - | 30 | 2P211-PC | - | - | ||
130.63 € | 1 | 6 Days | 0.6 | 2 | 3 | 38 | - | 0.56 | 1.8 | - | 1620 | 0.6 | 3 | - | - | - | 30 | 2P211-PC | - | - | ||
130.63 € | 1 | 6 Days | 0.8 | 2 | 3 | 38 | - | 0.76 | 2 | - | 1620 | 0.8 | 3 | - | - | - | 30 | 2P211-PC | - | - |