Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R390-16T08-11L
Part Number
|
---|
R390-16T08-11L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Finish category | Shank diameter (d) (mm) | Number of flutes (sheet) | Underneck length (ℓ1) (mm) | Maximum Engine Speed n max | Dimension L1 (mm) | Coolant | Dimensions λs (mm) | Mass (kg) | Specifications | Dth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
299.92 € | 1 | 6 Days | 16 | Finishing | 8 | 2 | 25 | 10900 | 25 | Without Coolant | 13.43 | 0.2 | Coarse Pitch (Few Flutes) | 8 |
Loading...
Machining Application | Plane / Side / Groove | work material | General Steel / Quenched and tempered steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Mounting Method | Centering Plug |
---|---|---|---|---|---|
Compatible Tip Material | Carbide Coat | Maximum Cutting Depth (Ad)(mm) | 10 | Details Type | Screw type coupling |
Cutting Angle (κr)(°) | 90 | Tip Size(mm) | 18 | Blade distribution | Equal division |
This page is CoroMill 390 End Mill Threaded-Type Coupling R390-T, part number R390-16T08-11L.
You can find the detail information about specifications and dimensions on part number R390-16T08-11L.
Configure
Basic Attributes
Type
blade diameter D(mm)
Finish category
Shank diameter (d)(mm)
Number of flutes(sheet)
Underneck length (ℓ1)(mm)
Maximum Engine Speed n max
Dimension L1(mm)
Coolant
Dimensions λs(mm)
Mass(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R390-20T10-11L |
R390-25T12-11L |
R390-32T16-11L |
R390-35T16-11L |
R390-35T16-11M |
R390-40T16-11M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Finish category | Shank diameter (d) (mm) | Number of flutes (sheet) | Underneck length (ℓ1) (mm) | Maximum Engine Speed n max | Dimension L1 (mm) | Coolant | Dimensions λs (mm) | Mass (kg) | Specifications | Dth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
445.64 € | 1 | 6 Days | 20 | Finishing | 10 | 2 | 30 | 9900 | 30 | Coolant Center-Through | 10.27 | 0.2 | Coarse Pitch (Few Flutes) | 10 | ||
335.35 € | 1 | 6 Days | 25 | Finishing | 12 | 2 | 35 | 8100 | 35 | Coolant Center-Through | 17.06 | 0.2 | Coarse Pitch (Few Flutes) | 12 | ||
368.94 € | 1 | 6 Days | 32 | Finishing | 16 | 2 | 45 | 9100 | 45 | Coolant Center-Through | 19.46 | 0.3 | Coarse Pitch (Few Flutes) | 16 | ||
519.81 € | 1 | 6 Days | 35 | Finishing | 16 | 2 | 45 | 9100 | 45 | Coolant Center-Through | 20.46 | 0.4 | Coarse Pitch (Few Flutes) | 16 | ||
387.59 € | 1 | 6 Days | 35 | Rough and medium rough processing | 16 | 3 | 45 | 9100 | 45 | Coolant Center-Through | 20.46 | 0.4 | Cross Pitch (Medium Flutes) | 16 | ||
423.03 € | 1 | 6 Days | 40 | Rough and medium rough processing | 16 | 4 | 45 | 9100 | 45 | Coolant Center-Through | 21.93 | 0.4 | Cross Pitch (Medium Flutes) | 16 |