Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R216-3206E-M-2040
Part Number
|
---|
R216-3206E-M-2040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Tip hand (right or left) | Machining State | Dimension L (mm) | Cutter Diameter | Details Type | Trusco Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.41 € | 10 | 11 Days | Other | [Other] 9° | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | 6.35 | 16 | GC2040 | 28.6 | Right-hand | Medium | 31.8 | 32 | - | - |
Loading...
Configure
Basic Attributes
Clearance angle
work material
Details Type
Trusco Code
Type
Shape (initial letter of model number)
Available corners
Tip Thickness S(mm)
Corner R(mm)
Detailed Material
Dimensions la(mm)
Tip hand (right or left)
Machining State
Dimension L(mm)
Cutter Diameter
Filter by standard shipping days
Optional Attributes