Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L123G2-0300-0502-CM-3115
Part Number
|
---|
L123G2-0300-0502-CM-3115 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Cutting Direction | Nose R | Groove Width (For Grooving / Plunging) | Material type | Chip Breaker Manufacturer | Specifications | Minor relief angle (°) | Other Nose R (mm) | Maximum Cutting (mm) | Dimension ψ r (°) | Sheet size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.77 € | 10 | 8 Days | Steel / Cast Iron | Left-hand | 0.2 | 3.00 mm | GC3115 | CM | Intermediate feeding | 7 | - | 18.8 | 5 | G |
Loading...
Shape | Other | Application | Grooving / Parting | Available corners | 2 |
---|---|---|---|---|---|
Tip relief angle(°) | 7 | Groove Width Tolerance | +0.10/0 | Nose R tolerance | ±0.10 |
This page is CoroCut 1 / 2 For Parting, part number L123G2-0300-0502-CM-3115.
You can find the detail information about specifications and dimensions on part number L123G2-0300-0502-CM-3115.
Configure
Basic Attributes
work material
Other Nose R(mm)
Type
Cutting Direction
Nose R
Groove Width (For Grooving / Plunging)
Material type
Chip Breaker Manufacturer
Specifications
Minor relief angle(°)
Maximum Cutting(mm)
Dimension ψ r(°)
Sheet size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L123F2-0250-0502-CM-1125 |
L123F2-0250-0502-CM-1145 |
L123F2-0250-0502-CM-2135 |
L123G2-0300-0503-CR-2135 |
L123H2-0400-0502-CM-1125 |
L123H2-0400-0502-CM-1145 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Cutting Direction | Nose R | Groove Width (For Grooving / Plunging) | Material type | Chip Breaker Manufacturer | Specifications | Minor relief angle (°) | Other Nose R (mm) | Maximum Cutting (mm) | Dimension ψ r (°) | Sheet size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.61 € | 10 | 6 Days | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 0.2 | 2.50 mm | GC1125 | CM | Intermediate feeding | 5 | - | 18.9 | 5 | F | ||
33.61 € | 10 | 6 Days | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Left-hand | 0.2 | 2.50 mm | GC1145 | CM | Intermediate feeding | 5 | - | 18.9 | 5 | F | ||
44.54 € | 10 | 8 Days | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Left-hand | 0.2 | 2.50 mm | GC2135 | CM | Intermediate feeding | 5 | - | 18.9 | 5 | F | ||
47.77 € | 10 | 8 Days | Steel / Stainless Steel | Left-hand | [Other] Other | 3.00 mm | GC2135 | CR | High Feed | 5 | 0.3 | 18.8 | 5 | G | ||
38.30 € | 10 | 6 Days | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 0.2 | 4.00 mm | GC1125 | CM | Intermediate feeding | 6 | - | 24.1 | 5 | H | ||
55.74 € | 10 | 8 Days | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Left-hand | 0.2 | 4.00 mm | GC1145 | CM | Intermediate feeding | 6 | - | 24.1 | 5 | H |