Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N123F2-0300-RO-S05F
Part Number
|
---|
N123F2-0300-RO-S05F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Chip Breaker Manufacturer | Specifications | Groove Width Tolerance | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.85 € | 10 | 6 Days | Heat-resistant alloy, titanium alloy | [Other] Other | 3.00 mm | S05F | RO | Low Feed | ±0.02 | 1.5 | 18.70 | F |
Loading...
Shape | Other | Application | Grooving / Parting | Available corners | 2 |
---|---|---|---|---|---|
Cutting Direction | No-hand | Tip relief angle(°) | 11 | Minor relief angle(°) | 7 |
Nose R tolerance | ±0.10 |
This page is CoroCut 1 / 2 For Profiling, part number N123F2-0300-RO-S05F.
You can find the detail information about specifications and dimensions on part number N123F2-0300-RO-S05F.
Configure
Basic Attributes
Nose R
Type
work material
Groove Width (For Grooving / Plunging)
Material type
Chip Breaker Manufacturer
Specifications
Groove Width Tolerance
Other Nose R(mm)
Maximum Cutting(mm)
Sheet size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
N123F2-0300-RM-3115 |
N123F2-0300-RM-525 |
N123F2-0300-RO-1125 |
N123F2-0318-RM-1125 |
N123F2-0318-RM-2135 |
N123F2-0318-RM-3115 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Chip Breaker Manufacturer | Specifications | Groove Width Tolerance | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.70 € | 10 | 8 Days | Steel / Cast Iron | [Other] Other | 3.00 mm | GC3115 | RM | Intermediate feeding | +0.10/0 | 1.5 | 18.60 | F | ||
32.04 € | 10 | 6 Days | Steel | [Other] Other | 3.00 mm | CT525 | RM | Intermediate feeding | +0.10/0 | 1.5 | 18.60 | F | ||
61.13 € | 10 | 6 Days | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | [Other] Other | 3.00 mm | GC1125 | RO | Low Feed | ±0.02 | 1.5 | 18.70 | F | ||
51.28 € | 10 | 8 Days | Steel / Stainless Steel / Cast Iron / Non-ferrous metal | [Other] Other | 3.18 mm | GC1125 | RM | Intermediate feeding | +0.10/0 | 1.59 | 18.60 | F | ||
32.04 € | 10 | 6 Days | Steel / Stainless Steel | [Other] Other | 3.18 mm | GC2135 | RM | Intermediate feeding | +0.10/0 | 1.59 | 18.60 | F | ||
46.70 € | 10 | 8 Days | Steel / Cast Iron | [Other] Other | 3.18 mm | GC3115 | RM | Intermediate feeding | +0.10/0 | 1.59 | 18.60 | F |