Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VBMT160404-UM-2025
Part Number
|
---|
VBMT160404-UM-2025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Breaker Use | Cutting Direction | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Tip relief angle (°) | Chip Breaker Manufacturer | Specifications | Other Nose R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.18 € | 10 | 6 Days | Stainless Steel | Medium grinding | No-hand | 0.4 | 4.76 | ±0.13 | 16 | 0.375 | 2025 | T | 5 | UM | - | - |
Loading...
Shape | V (35° Diamond-Shaped) | Application | Outer Diameter/Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Pozidriv |
This page is CoroTurn 107 Diamond Shaped 35°, part number VBMT160404-UM-2025.
You can find the detail information about specifications and dimensions on part number VBMT160404-UM-2025.
Configure
Basic Attributes
Specifications
Other Nose R(mm)
Type
work material
Breaker Use
Cutting Direction
Nose R
s (Chip Thickness)(mm)
S Tolerance(mm)
Tip Size
Diameter of Inscribed Circle iC
Material type
Tip Type
Tip relief angle(°)
Chip Breaker Manufacturer
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VBGT160401-UM-H13A |
VBGT160402-UM-1105 |
VBGT160402-UM-1115 |
VBMT160404-UM-235 |
VBMT160404-UM-5015 |
VBMT160404-UM-H13A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Breaker Use | Cutting Direction | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Tip relief angle (°) | Chip Breaker Manufacturer | Specifications | Other Nose R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.34 € | 10 | 8 Days | Cast Iron / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | [Other] Other | 4.76 | ±0.13 | 16 | 0.375 | H13A | T | 5 | UM | - | - | ||
47.77 € | 10 | 8 Days | Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.2 | 4.76 | ±0.13 | 16 | 0.375 | 1105 | T | 5 | UM | - | - | ||
32.87 € | 10 | 6 Days | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.2 | 4.76 | ±0.13 | 16 | 0.375 | 1115 | T | 5 | UM | - | - | ||
19.50 € | 10 | 6 Days | Stainless Steel | Medium grinding | No-hand | 0.4 | 4.76 | ±0.13 | 16 | 0.375 | 235 | T | 5 | UM | - | - | ||
28.37 € | 10 | 6 Days | Steel | Medium grinding | No-hand | 0.4 | 4.76 | ±0.13 | 16 | 0.375 | 5015 | T | 5 | UM | - | - | ||
22.70 € | 10 | 6 Days | Cast Iron / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.4 | 4.76 | ±0.13 | 16 | 0.375 | H13A | T | 5 | UM | - | - |